CES-SRG-BK-16 - Cable sleeve
1410576

Cable sleeve, small, no. of conductors: 1, type: Round cable, slotted, external cable diameter: 1x 15 mm ... 16 mm, material: NBR, color: black, length: 29.5 mm, width: 19.5 mm, height: 17 mm

Product details









Compatible products