VAL-MS/2+V-BE/1/40
-
Surge protection base-element
2906276
Base element for type 2 PV arresters from the VALVETRAB MS product range. Version for 2-pos. isolated and grounded DC voltage systems with 1000 V DC.
Product details
General | |
Note | The device is intended for touch proof installation in a housing. Ensure that there is a gap of at least 8 mm between the active and grounded parts in the connection area. |
Product type | Base element |
Product family | VALVETRAB MS |
IEC test classification | PV T1 |
PV T2 | |
Type | DIN rail module, two-section, divisible |
Distance between live and grounded parts | 8 mm |
Number of positions | 2 |
Installation location | Indoor |
Accessibility | Accessible |
Connection configuration | Y configuration |
End-of-life mode | OCFM (Only in combination with VAL-MS...DC-PV-ST) |
Surge protection fault message | none |
Insulation characteristics | |
Overvoltage category | II |
Connection method | Screw connection |
Screw thread | M5 |
Tightening torque | 3 Nm (1.5 mm² ... 16 mm²) |
4.5 Nm (25 mm² ... 35 mm²) | |
Stripping length | 16 mm |
Conductor cross section flexible | 1.5 mm² ... 25 mm² |
Conductor cross section rigid | 1.5 mm² ... 35 mm² |
Conductor cross section AWG | 15 ... 2 |
Connection method | Fork-type cable lug |
Conductor cross section flexible | 1.5 mm² ... 16 mm² |
Dimensional drawing |
|
Width | 53.4 mm |
Height | 89.8 mm |
Depth | 51.5 mm (incl. DIN rail 7.5 mm) |
Horizontal pitch | 3 Div. |
Color | black (RAL 9005) |
Flammability rating according to UL 94 | V-0 |
CTI value of material | 600 |
Insulating material | PA 6.6-FR |
PBT-FR | |
Material group | I |
Housing material | PA 6.6-FR |
PBT-FR |
Mechanical data | |
Open side panel | No |
Rated load current IL | 80 A |
PV protective circuit | |
Connection configuration | Y configuration |
End-of-life mode | OCFM (Only in combination with VAL-MS...DC-PV-ST) |
Protective circuit DC voltage side (DC) | |
Rated load current IL | 80 A |
Maximum continuous operating voltage UCPV | 1500 V DC |
Ambient conditions | |
Degree of protection | IP20 (only when all terminal points are used) |
Ambient temperature (operation) | -40 °C ... 85 °C |
Ambient temperature (storage/transport) | -40 °C ... 85 °C |
Altitude | ≤ 3000 m (amsl) |
Permissible humidity (operation) | 5 % ... 95 % |
Shock (operation) | 60g (Half-sine / 11 ms / 3x ±X, ±Y, ±Z) |
Vibration (operation) | 7.5g (5-500 Hz/2.5 h/XYZ) |
UL specifications | |
Nominal voltage | 1500 V DC |
Power distribution system | DC PV |
SPD Type | ACC |
UL indicator/remote signaling | |
Operating voltage | 30 V AC (≤ UCPV = 1500 V) |
125 V AC (≤ UCPV = 1170 V) | |
DC operating voltage | 30 V DC (≤ UCPV = 1500 V) |
125 V DC (≤ UCPV = 1170 V) | |
AC operating current | 1 A AC |
DC operating current | 1 A DC |
UL connection data | |
Tightening torque | 30 lbf-in. |
Conductor cross section AWG | 14 ... 2 |
EN 61643-31 | |
Standards/specifications | EN 61643-31 |
Note | 2019 |
Standards/specifications | IEC 61643-31 |
Note | 2018 |
Mounting type | DIN rail: 35 mm |
Item number | 2906276 |
Packing unit | 40 pc |
Minimum order quantity | 40 pc |
Sales key | ***** |
Product key | CL1321 |
GTIN | 4055626056876 |
Weight per piece (including packing) | 187.55 g |
Weight per piece (excluding packing) | 160.92 g |
Customs tariff number | 85366990 |
Country of origin | DE |
UNSPSC
UNSPSC 21.0 | 39121620 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
PHOENIX CONTACT (SEA) Pte Ltd
80 Bendemeer Road, #09-01A | #10-02 (Reception), Singapore 339949