Adapter plate - UCS WM-MP 195-145 7035
1225405

Adapter for attaching UCS housings in size 195-145 to the wall, to VESA standard brackets, and to wall outlet boxes, housing is snapped on, material: polycarbonate, color: light gray, similar to RAL 7035


Product Details




Assembly instruction: Please observe the assembly instructions available in the download area.

Product type Mounting material
Housing type Universal housings
Ventilation openings present no
Housing series UCS

Dimensional drawing
Width 198.3 mm
Height 152.8 mm
Depth 17.9 mm

Color light grey (7035)
Flammability rating according to UL 94 V0
CTI according to IEC 60112 225
Insulating material PC
Surface characteristics untreated
Housing material PC

Vibration test
Specification IEC 60068-2-6:2007-12
Frequency 10 - 150 - 10 Hz
Sweep speed 1 octave/min
Amplitude 0.15 mm (10 - 58.1 Hz)
Acceleration 2g (58.1 - 150 Hz)
Test duration per axis 2.5 h
Test directions X-, Y- and Z-axis
Glow-wire test
Specification DIN EN 60695-2-11 (VDE 0471-2-11):2014-11
Temperature 850 °C
Time of exposure 30 s
Thermal stability / ball thrust test
Specification IEC 60695-10-2:2014-02
Temperature 125 °C
Test duration 1 h
Force 20 N
Mechanical strength / tumbling barrel
Specification IEC 60068-2-31:2008-05
Height of fall 50 cm
Frequency 50
Shocks
Specification IEC 60068-2-27:2008-02
Pulse shape Half-sine
Acceleration 15g
Shock duration 11 ms
Number of shocks per direction 3
Test directions X-, Y- and Z-axis (pos. and neg.)
Test for substances that would hinder coating with paint or varnish
Specification VW PV 3.10.7:2005-02
Result Test passed
Ambient conditions
Ambient temperature (operation) -40 °C ... 105 °C
Ambient temperature (storage/transport) -40 °C ... 70 °C
Ambient temperature (assembly) -5 °C ... 100 °C
Relative humidity (storage/transport) 95 %

Mounting type Screw mounting

Type of packaging Box packaging

Item number 1225405
Packing unit 1 pc
Minimum order quantity 1 pc
Sales Key *****
Product Key ACFCAZ
GTIN 4063151317638
Weight per Piece (including packing) 163.5 g
Weight per Piece (excluding packing) 122.9 g
Customs tariff number 85389099
Country of origin CN


ECLASS

ECLASS-11.0 27182702

ETIM

ETIM 8.0 EC001031

UNSPSC

UNSPSC 21.0 31261500

UL Recognized

Approval ID: FILE E 240868

China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values

Your advantages

Flexible in use: Only one bracket for the widest range of applications
No tools required: UCS housings simply snap on
Wide range of applications: Use on mounts in accordance with the VESA standard and on cavity sockets with a diameter of 60 mm