Complete housing for PCBs, can be positioned flexibly; includes housing half shells, side panels closed, adhesive domes for PCB attachment, screws for housing and PCB attachment; light gray housing with turquoise blue corner inlays
Assembly instruction: | The housing can be opened a maximum of 10 times. |
Note on application | Attach the adhesive pads: Make sure that the surface of the housing is clean, dry, and free of grease. Temperature range: +18°C ... +30°C / Closing pressure force: 60 N / Closing pressure time: 3 s |
General | Refer to the data sheet for the range in the download area. |
Product type | Complete housing |
Type | Flat design (GD) |
Housing type | Universal housings |
Ventilation openings present | no |
Housing series | UCS |
Dimensional drawing |
|
Width | 195 mm |
Height | 145 mm |
Depth | 47 mm |
Dimensions | 170 mm x 120 mm (Maximum circuit board dimensions) |
PCB design | |
PCB thickness | 0.8 mm ... 3 mm |
Color | light grey (7035) |
Flammability rating according to UL 94 | V0 |
CTI according to IEC 60112 | 225 |
Insulating material | PC |
Surface characteristics | untreated |
Housing material | PC |
Power dissipation single housing for 20 °C | |
Ambient temperature | 20 °C |
Reduction factor | 1 |
Mounting position | vertical |
Power dissipation | 19 W |
Power dissipation single housing for 30 °C | |
Ambient temperature | 30 °C |
Reduction factor | 0.83 |
Mounting position | vertical |
Power dissipation | 15.7 W |
Power dissipation single housing for 40 °C | |
Ambient temperature | 40 °C |
Reduction factor | 0.66 |
Mounting position | vertical |
Power dissipation | 12.5 W |
Power dissipation single housing for 50 °C | |
Ambient temperature | 50 °C |
Reduction factor | 0.49 |
Mounting position | vertical |
Power dissipation | 9.3 W |
Power dissipation single housing for 60 °C | |
Ambient temperature | 60 °C |
Reduction factor | 0.32 |
Mounting position | vertical |
Power dissipation | 6 W |
Vibration test | |
Specification | IEC 60068-2-6:2007-12 |
Frequency | 10 - 150 - 10 Hz |
Sweep speed | 1 octave/min |
Amplitude | 0.15 mm (10 - 58.1 Hz) |
Acceleration | 2g (58.1 - 150 Hz) |
Test duration per axis | 2.5 h |
Test directions | X-, Y- and Z-axis |
Glow-wire test | |
Specification | DIN EN 60695-2-11 (VDE 0471-2-11):2014-11 |
Temperature | 850 °C |
Time of exposure | 30 s |
Thermal stability / ball thrust test | |
Specification | IEC 60695-10-2:2014-02 |
Temperature | 125 °C |
Test duration | 1 h |
Force | 20 N |
Mechanical strength / tumbling barrel | |
Specification | IEC 60068-2-31:2008-05 |
Height of fall | 50 cm |
Frequency | 50 |
Shocks | |
Specification | IEC 60068-2-27:2008-02 |
Pulse shape | Half-sine |
Acceleration | 15g |
Shock duration | 11 ms |
Number of shocks per direction | 3 |
Test directions | X-, Y- and Z-axis (pos. and neg.) |
Test for substances that would hinder coating with paint or varnish | |
Specification | VW PV 3.10.7:2005-02 |
Result | Test passed |
Degree of protection (IP code) | |
Specification | IEC 60529:1989-11 + AMD 1:1999-11 + AMD 2:2013-08 |
Result, degree of protection, IP code | IP40 |
Ambient conditions | |
Max. IP code to attain | IP40 |
Ambient temperature (operation) | -40 °C ... 105 °C (depending on power dissipation) |
Ambient temperature (storage/transport) | -40 °C ... 55 °C |
Ambient temperature (assembly) | -5 °C ... 100 °C |
Relative humidity (storage/transport) | 80 % |
Number of PCB holders | 1 |
Type of PCB mount | Bolt mounting |
Total PCB surface | 14400 mm² |
Thickness of the PCB | 0.8 mm ... 3 mm |
Supported form factors | EPIC, ETX, Nano-ITX, PC/104, Pico-ITX, Raspberry Pi |
Note on PCB holders | This product is prepared for a printed-circuit board. Additional printed-circuit boards can be mounted using adhesive pads (accessories). |
Mounting type | Screw mounting |
Mounting position | any |
Tightening torque / speed | Screw connection between housing halves: 1.2 Nm-1.4 Nm / 500 rpm-1000 rpm |
Mounting the PCB: 0.4 Nm-0.5 Nm / 500 rpm-1000 rpm |
Type of packaging | Box packaging |
Item number | 2203336 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales Key | ***** |
Product Key | ACFCAA |
GTIN | 4055626404486 |
Weight per Piece (including packing) | 600.9 g |
Weight per Piece (excluding packing) | 600.9 g |
Customs tariff number | 85389099 |
Country of origin | DE |
ECLASS-9.0 | 27182702 |
ECLASS-10.0.1 | 27182702 |
ECLASS-11.0 | 27182702 |
ETIM 8.0 | EC001031 |
UNSPSC 21.0 | 31261500 |