QUINT buffer module with maintenance-free capacitor-based energy storage for DIN rail mounting, decoupled input: 24 V DC, decoupled output: 24 V DC/40 A, with integrated SFB (Selective Fuse Breaking) Technology, including mounted UTA 107 universal DIN rail adapter
Buffer module
Configure your UPS system with a maintenance-free buffer module. Protect your application and bridge mains failures lasting up to several seconds. The buffer modules combine an electronic switch-over unit and maintenance-free, capacitor-based energy storage in the same housing. They are suitable for DIN rail mounting and save space thanks to their compact design.
QUINT-BUFFER/24DC/24DC/40
- Buffer module
QUINT-BUFFER/24DC/24DC/40
- Buffer module
2320393
QUINT4-BUFFER/24DC/40
- Buffer module
QUINT4-BUFFER/24DC/40
- Buffer module
2908283
QUINT buffer module with maintenance-free capacitor-based energy storage for DIN rail mounting, input: 24 V DC, output: 24 V DC/40 A, including mounted UTA 107 universal DIN rail adapter.
QUINT4-BUFFER/24DC/20
- Buffer module
QUINT4-BUFFER/24DC/20
- Buffer module
2907913
QUINT buffer module with maintenance-free capacitor-based energy storage for DIN rail mounting, input: 24 V DC, output: 24 V DC/20 A, including mounted UTA 107 universal DIN rail adapter.