Desktop icon for Power Management software

Power Management software

Monitor and configure several power supplies and UPS systems simultaneously with the new POWER MANAGEMENT SUITE software. The software is available for you to download free of charge. 

Your advantages

  • Holistic system monitoring: Monitor several power supplies and UPS systems from different PCs
  • Easy configuration: All connected systems can be configured via the user interface directly on the system or via a control room
  • Clear, user-friendly dashboard: An overview of all systems at all times
  • PC shutdown: One or more PCs can be shut down in the event of a mains failure
  • Modular setup: Environment tailored in accordance with the application
Visualization of POWER MANAGEMENT SUITE software

POWER MANAGEMENT SUITE software

Modular setup

The UPS software POWER MANAGEMENT SUITE consists of three components, which can be installed differently depending on the application:

  • Power Management Suite Server: This server forms the communication interface to the power supply system and manages the provided data.
  • Power Management Suite Client: With the client component, the data is displayed on the dashboard and the connected power supply system can be configured and managed. It also enables a controlled shutdown of the PC in the event of an error.
  • Power Management Suite Agent: This agent provides the service for the controlled shutdown of the PC.

Product video

Technical support
Configuration of your power supply solution

For step-by-step instructions on how to configure your power supply solution hardware and software with POWER MANAGEMENT SUITE, please refer to our tutorials.

View our tutorials
Man watching tutorial on PC