Cast front adapter with attached round cable and a 50-pos. socket strip injection-molded on both sides for the connection of Yokogawa controllers. Cable length: 25.0 m
Controller-specific system cabling
Our controller-specific system cabling was specially developed to allow quick, error-free connection to the I/O modules of a wide range of controllers. With the simple plug-in front adapters, system cables, and termination boards, especially the new VARIOFACE Front Connect generation, you can make time savings of up to 90% and space savings of up to 60% in comparison with conventional solutions. VARIOFACE system cabling is available for all common I/O systems.
Round cable set; controller: Siemens SIMATIC® ET 200SP HA; connection 1: D-SUB socket strip (1x 37-position); connection 2: D-SUB socket strip (4x 15-position); cable length: 8 m
Round cable set; controller: Mitsubishi Electric MELSEC Q (X81); connection 1: D-SUB socket strip (1x 37-position); connection 2: IDC/FLK socket strip (1x 50-position); cable length: variable
Round cable set; controller: Allen-Bradley SLC 500 (OB 32, IB 32); connection 1: IDC/FLK socket strip (1x 40-position); connection 2: IDC/FLK socket strip (1x 40-position); cable length: 1.5 m
Cast Yokogawa front adapter with attached round cable and an injection-molded 50-pos. socket strip for the connection of 4 x 8 channels on the field side. Cable length: 20.0 m
Round cable set; controller: Siemens SIMATIC® ET 200SP HA; connection 1: D-SUB socket strip (1x 37-position); connection 2: D-SUB socket strip (2x 15-position); cable length: 8 m
Round cable set; controller: Allen-Bradley SLC 500 (OB 32, IB 32); connection 1: IDC/FLK socket strip (1x 40-position); connection 2: IDC/FLK socket strip (1x 40-position); cable length: 2 m
Cast front adapter with attached round cable and a 40-pos. socket strip injection-molded on both sides for the connection of Yokogawa controllers. Cable length: 7.0 m
Cast front adapter with attached round cable and a 50-pos. socket strip injection-molded on both sides for the connection of Yokogawa controllers. Cable length: 7.0 m
Assembled shielded round cable; controller: Yokogawa CS3000 CentumVP (ADV561, ADV161); connection 1: IDC/FLK socket strip (1x 50-position); connection 2: IDC/FLK socket strip (4x 14-position); cable length: 45 m
Your advantages
- Fast, error-free coupling to the I/O modules of a wide range of automation devices, thanks to controller-specific system cabling
- Wide range of different functions such as relay, solid-state relay, and feed-through connector
- Individual design, thanks to interface modules in single-, double-, or three-conductor connection technology
- Flexible – connect with Push-in, spring-cage, or screw connection technology
- Simple planning using the configuration cross-reference list or online selector
- System cabling is part of the COMPLETE line system
VARIOFACE system cabling with plug-in components
Overview of controller-specific system cabling
The VARIOFACE controller-specific system cabling consists of the following components:
- Front adapters: the front adapter marshals the signals, eliminating the need for complex wiring with single-core wires. Simply plug the adapter into the correct input/output card of the controller. Solutions are available for the following controller manufacturers: ABB, Allen Bradley, Emerson, Honeywell, GE Fanuc, Phoenix Contact, Mitsubishi Electric, OMRON, Schneider Electric, Siemens, Yokogawa
- System cables: the signals are transmitted from the controller to the module via a pre-assembled system cable. Different versions are available, depending on length, number of positions, and shielding.
- Termination boards: the termination board transmits the control and field signals. You also benefit from our varied product range in this case. Termination boards are available in a wide range of connection technologies, overall widths, and different functions.
VARIOFACE Front Connect
The new generation of ultra-compact termination boards is the perfect addition between the remote I/O system and the field level.An innovative design ensures fast and error-free wiring as well as space savings in the control cabinet.VARIOFACE Front Connect ideally supports decentral peripheral devices with high flexibility and a narrow design.
VARIOFACE Front Connect
Conventional cabling with single-core wires
Conventional wiring with single-core wires
Wiring the I/O devices with single-core wires is very time-consuming and prone to errors.
Features:
- Time-consuming, because many work steps are necessary – such as cutting the wires to length, stripping, marking, crimping, and laying them
- Each single-core wire connection is a possible error source
- The arrangement of the cable bundles is confusing
- Arduous troubleshooting
- Maximum flexibility with single-core wires
VARIOFACE system cabling
VARIOFACE system cabling
The system cabling is a harmonized wiring concept that consists of a front adapter, system cable, and module.
Features:
- Plug-in components allow fast and error-free connection
- Time savings of 90% compared to conventional wiring with single-core wires
Configurator for system cabling for controllers
Configurator: VARIOFACE – system cabling for controllers
Configure your individual plug-and-play solution for new installations and upgrades. Intuitive user interface and 3D models ensure easy handling. With just a few clicks, you can select your solution components consisting of front adapters, system cables, and signal transfer modules.
Controller-specific system cabling with PLC-V8 adapter
The system cabling adapter allows fast and error-free connection of relay modules to the control level. This solution combines the product features of PLC-INTERFACE and VARIOFACE system cabling. The input and output block allows a channel-specific assembly depending on the switching requirements, thanks to the modular structure.