Lightning current arrester / surge protective device for 2-pos. isolated and grounded 1,000 V DC PV voltage systems, for DIN rail mounting, 3-pos. base element with remote indication contact, three pluggable temperature-monitored protective elements, status message at each plug.
Surge protective devices for photovoltaic systems
Surge protection for photovoltaic systems helps to reduce the amortization time while increasing the availability of your photovoltaic system. Protective devices for photovoltaic systems differ from surge protection for linear direct currents. Our application-specific portfolio of surge protective devices for photovoltaic systems offers the right components from power supply to the protection of signal and data lines.
VAL-MS-T1/T2 1000DC-PV/2+V-FM
- Lightning/surge arrester type 1/2
VAL-MS-T1/T2 1000DC-PV/2+V-FM
- Lightning/surge arrester type 1/2
2801161
PRT-PV-1000
- Type 2 surge arrester
PRT-PV-1000
- Type 2 surge arrester
2908900
Integrated onboard lightning arrester in accordance with Type 2/Class II for MPPT protection of single and multiple circuits