Replacement plug for PV arrester combinations from the VAL-MS-T1/T2 1000DC-PV-... product range
Surge protective devices for photovoltaic systems
Surge protection for photovoltaic systems helps to reduce the amortization time while increasing the availability of your photovoltaic system. Protective devices for photovoltaic systems differ from surge protection for linear direct currents. Our application-specific portfolio of surge protective devices for photovoltaic systems offers the right components from power supply to the protection of signal and data lines.
Pack of three replacement plugs for PV arrester combinations from the VAL-MS 1500DC-PV-... product range
Lightning current arrester/surge protective device for 2-pos. isolated and grounded 1,000 V DC PV systems, for DIN rail mounting, temperature-monitored protective elements, status message on the module.
Lightning current arrester/surge protective device for 2-pos. isolated and grounded 1500 V DC PV systems, for DIN rail mounting, temperature-monitored protective elements, status message on the module.
Base element for surge arresters, for insulated DC voltage systems, for DIN rail mounting, 5-pos. base element with remote indication contact.
Lightning current arrester/surge protective device for 2-pos. isolated and grounded 600 V DC PV systems, for DIN rail mounting, with remote indication contact, temperature-monitored protective elements, status message on the module.
Replacement plug for PV arrester combinations from the VAL-MS-T1/T2 1000DC-PV-... product range
Lightning current arrester / surge protective device for 2-pos. isolated and grounded 600 V DC PV voltage systems, for DIN rail mounting, 3-pos. base element, three pluggable temperature-monitored protective elements, status message at each plug.
Surge arrester for 1000 V DC isolated voltage systems, DIN rail mounting, 5 pos. base element with remote signaling contact, 5 pos. plug-in temperature-controlled protective plug modules with status message on each plug, used for arresters with three parallel strings/maximum power point trackers (MPPT).
Surge protective device for 2-pos. isolated and grounded 1,500 V DC PV voltage systems, for DIN rail mounting, temperature-monitored protective elements, status message on the module.