String combiner box for photovoltaic systems up to 1,000 V DC for connecting 6x 1 string. With surge protection (type 1/2) and SUNCLIX DC connectors for the input and output side (SUNCLIX mating connectors supplied as standard).
String combiner boxes for photovoltaic systems
It is necessary to use string combiner boxes to provide ideal protection for PV systems against lightning strikes and overvoltages. Our turnkey string combiner boxes, which can be connected immediately, are reliable system solutions that protect the inverter directly from DC and AC voltage inputs. Overvoltage couplings are diverted directly to the ground potential.
String combiner box (SCB); MPP voltage: 1000 V DC; number of strings: 1; number of supported MPP trackers: 1; surge protection: T2; type of cable entry: MC4-Evo 2; scope of supply: without DC connector for connecting the SCB
String combiner box for photovoltaic systems up to 1000 V DC for the connection of 3 x 2 strings. With surge protection (type 2) and cable glands for the input and output side.
String combiner box; MPP voltage: 1500 V DC; string number: 16; equipment: DC switch disconnector, string monitoring, surge protection (type 2), fuse holder (DC +/-, fuse-link can be selected); conductor cross-section DC OUT: 300 mm2, max.; communication: RS-485; housing orientation: portrait; type of cable entry: cable gland
String combiner box for photovoltaic systems up to 1000 V DC for connecting 3 x 1 string. With surge protection (type 1/2) and cable glands for the input and output sides.
String combiner box for photovoltaic systems up to 1,000 V DC for connecting 2x 2 strings. With surge protection (type 1/2) and SUNCLIX DC connectors for the input and output side (SUNCLIX mating connectors supplied as standard).
String combiner box for photovoltaic systems up to 1000 V DC for connecting 1x 3 strings. Same number of input and output strings. With surge protection (type 1/2) and SUNCLIX DC connectors for the input and output side (SUNCLIX mating connectors supplied as standard).
String combiner box; MPP voltage: 1500 V DC; string count: 20; equipment: DC switch disconnector, surge protection (type 1/2), fuse holder (DC +/-, fuse-link can be selected); conductor cross-section DC OUT: 300 mm2, max.; housing orientation: portrait; type of cable entry: cable gland
String combiner box for photovoltaic systems up to 1,000 V DC for connecting 6x 2 strings. With surge protection (type 1/2) and SUNCLIX DC connectors for the input and output side (SUNCLIX mating connectors supplied as standard).
String combiner box for photovoltaic systems up to 1000 V DC for connecting 3x 3 strings. Same number of input and output strings. With surge protection (type 1/2) and cable glands for the input and output side. Connection of the MPP trackers divided between 2 housings.
Wide range of solutions for the surge protection of your solar projects
Whether you are installing and operating a photovoltaic rooftop system or a large solar park, we offer the right surge protection measures. Here you can learn all about the specific challenges and our innovative products that protect your systems efficiently. Find out about your individual application and our contribution to the appropriate surge protection:
Your advantages
- All sets in dust- and water-jet-proof housings (IP65)
- Fast installation and startup with preassembled string combiner boxes
- Simplified connection of the protective potential conductor with sufficient connection options in the string combiner box
- Creation of customer-specific solutions at short notice
- Maintenance-free connection of PV strings with SUNCLIX or Push-in connection technology
- For all photovoltaic sets with SUNCLIX connection technology, the required connectors are already included as standard
- Standard-compliant switchgear and controlgear assembly due to the use of DIN EN 61439
New products
String combiner boxes for photovoltaic systems
Safe disconnection in the event of a fire
Fire protection organizations and insurers are increasingly recommending so-called fire department switches. To minimize the risks for emergency services and ensure safe firefighting, the aim is to automatically switch PV strings close to the PV panels to load-free in the event of an emergency.
Main features
- Motorized switch disconnector
- Integrated surge protection (type T1/2)
- Protection of up to 12 MPP trackers
- Up to 2 strings per MPP tracker and 20 A per string
- Maintenance-free connection with SUNCLIX or Push-in connection technology
- Standard-compliant through the application of DIN EN 61439
Your Advantages
- “Automatic” disconnection of the PV strings close to the PV panels
- Fast installation and startup with preassembled string combiner boxes
- Space-saving installation with the compact design
- Simplified connection of the lightning protection potential balancing conductor with sufficient connection options
- Reduction of the installation effort by combining the PV strings
Preassembled string combiner boxes reliably protect rooftop systems
String combiner boxes for photovoltaic systems
With its preassembled string combiner boxes, Phoenix Contact offers reliable system solutions that protect the inverter directly upstream of the DC voltage inputs.
Surge voltage couplings are discharged directly to the ground potential. Due to our coordinated scope of supply, new versions can be made available very quickly.
Safety during maintenance and in the case of danger
Fire department emergency shutdown and switch disconnector
We offer a fire department emergency shutdown or switch disconnector as well as surge protection in a single device. An emergency switching off switch can be used to disconnect the photovoltaic system remotely. This provides maximum possible safety during maintenance and in the case of danger.
Easy cabling: the solar connectors are assembled without using special tools
Photovoltaic connectors
To connect the PV strings, the string combiner boxes are equipped with either our SUNCLIX panel feed-throughs or with cable glands on Push-in terminal blocks. SUNCLIX connectors from Phoenix Contact and Push-in terminal blocks combine the advantages of easy installation with reliable and maintenance-free connection.