Surge protective devices for MCR technology

Surge protection for MCR technology

In measurement and control technology (MCR technology), surge protection ensures interference-free signal transmission. The high quality and availability of the transmitted signals is essential for smooth operation. Our surge protective devices offer an ideal solution for all applications in MCR technology. System failures can thus be avoided.

NEW
Go to Product Detail Page for item 1635587
TTC-6P-3-APL-EX-24DC-UT-I - Surge protection device
TTC-6P-3-APL-EX-24DC-UT-I - Surge protection device
1635587

Surge protection, consisting of protective plug and base element, with integrated status indicator for a 3-wire Ex i signal circuit. For HF applications. Protective circuit exclusively with gas discharge tubes. For use in two-wire Ethernet systems with cable shielding (APL, 2-WISE) and in the fieldbus system (e.g., PROFIBUS PA) in accordance with the FISCO concept. Can be used in safety-related circuits up to SIL 3.

Go to Product Detail Page for item 2800035
S-PT-EX-24DC-1/2" - Surge protection device
S-PT-EX-24DC-1/2" - Surge protection device
2800035

Surge protection for a floating signal circuit in the screw-on module with IP67 degree of protection for sensor heads, connection: ½-inch 14 NPT. Tested in accordance with the following types of protection in Ex areas: Ex d/Ex tD/Ex ia IIC/Ex iaD. Suitable for use in the fieldbus system in accordance with the FISCO concept, HART-compatible. Can be used in safety-related circuits up to SIL 3.

Your advantages

  • Protection to suit your needs, with a complete range of surge protective devices for all common MCR signals
  • Versatile use: designs and connection technology adapted to the application
  • Easy testing with pluggable surge protective devices
  • Worldwide use in potentially explosive areas with ATEX and IECEx approvals
  • Surge protection for MCR technology is part of the COMPLETE line system

New products

Surge protection for APL applications on the DIN rail
CLT-10P/2-MOV-230V-I mounted on a DIN rail

Surge protection for APL applications

Safe operation of field devices

In the TERMITRAB complete surge protection portfolio, Phoenix Contact now also offers two product versions for Advanced Physical Layer applications. The circuit versions are specifically tailored to the APL application area.

Main features

  • Narrow overall width of just 6 mm
  • Third terminal block level on the product
  • Fulfillment of the APL application specification
  • Integrated overload protection
  • Use in explosion-protected areas

Your Advantages

  • Space savings and cost savings due to the narrow overall width of just 6 mm
  • Fulfillment of the APL application specification thanks to the optimized protective circuit
  • Easy integration of shielding thanks to a third terminal block level on the product
  • Continuous monitoring of protective devices, plus mechanical status indicator with optional remote signaling
  • The signal is not influenced during maintenance work thanks to the impedance-neutral insertion and removal of plugs

Surge protection for 230 V signals

High-level protection with a compact overall width

The new CLT-10P/2-MOV-230V-I-P pluggable surge protection provides reliable protection against surge voltages in 230 V signal applications. They are installed on two PT 2,5-...CLT type Push-in terminal blocks. Maintain safety and efficiency with one product.

Main features

  • Easy installation
  • High-performance protective circuit
  • Integrated overload protection
  • Optional remote signaling
  • Narrow overall width
  • Can be tested with CHECKMASTER 2

Your Advantages

  • Easy installation with Push-in terminal blocks with pluggable surge protection
  • Very high system availability with high-performance protective circuit with integrated overload protection
  • Quick and easy diagnostics with optional remote signaling for integration into digital infrastructures
  • Future-proof – meets international standards and directives, such as IEC 61643-21

Configurator for surge protective devices for measurement and control technology

Configurator for surge protective devices for measurement and control technology in use

Configurator for surge protection for MCR technology

In measurement and control technology, a variety of cables are used to connect a wide range of interfaces. Surge voltages can couple into all interfaces via these cables. Create the right surge protection for MCR technology in just two steps.

Overview of the product families

Narrow TERMITRAB complete surge protection solution with optional remote signaling mounted on a DIN rail
PLUGTRAB PT-IQ with Push-in connection technology mounted on a DIN rail with 3-stage display
CLIXTRAB surge protection installed on terminal blocks
Surge protection for direct connection to field devices: SURGETRAB
Narrow TERMITRAB complete surge protection solution with optional remote signaling mounted on a DIN rail

TERMITRAB complete is the world’s narrowest surge protection solution for MCR technology. This product family provides you with a complete system. It ranges from simple, single-stage surge protection to multi-stage, pluggable versions with knife disconnection, signaling, and remote signaling option.

The narrowest surge protective devices are just 3.5 mm wide. This represents space savings of up to 50% compared to installations with a 7 mm overall width.

The protective devices in the TERMITRAB complete family provide mechanical signaling that indicates the status of the protective devices without the need for additional auxiliary power. Optional remote signaling modules visually monitor up to 40 protective devices. In the event of a thermal overload, the remote signaling modules notify the control room, for example, of the status in the form of a group message via a floating contact.

PLUGTRAB PT-IQ with Push-in connection technology mounted on a DIN rail with 3-stage display

PLUGTRAB PT-IQ provides multi-stage monitoring of the installed surge protective devices. At the same time, all voltage limiting components of the protective circuits are monitored. The controller supplies power to up to 28 protective devices. At the same time, it safeguards the group remote signaling function. A yellow status signal indicates that the performance limit has been reached as a result of frequent surge voltages. The surge protection continues to function and your system is still protected. When the status is yellow, replacement is recommended in order to avoid unnecessary service calls.

Green: protective device OK
Yellow: performance limit reached, replacement recommended
Red: overloaded, replacement required

CLIXTRAB surge protection installed on terminal blocks

The CLIXTRAB product family is designed for use in safety-related systems, for example, in the railway industry. The items consist of Push-in terminal blocks with knife disconnection and the corresponding surge protection plug. With the standardized accessories for the terminal block system, the items can be integrated perfectly into your new and existing installations.

Be on the safe side with CLIXTRAB: The powerful protective circuit featuring integrated overload protection provides superior system availability. The mechanical coding of the plug, which prevents mismatching, ensures safety during maintenance work.

Furthermore, the lightning and surge protection solution also provides quick and easy diagnostic options. You can easily monitor your devices remotely with the remote signaling function available as an option. By integrating CLIXTRAB into your digital infrastructure, you will be ideally prepared for the future. You can perform routine checks easily using CHECKMASTER 2.

Surge protection for direct connection to field devices: SURGETRAB

SURGETRAB surge protective devices are designed for all common standard signals that are attached directly to the sensor head via their connecting threads. This mounting type saves time and money, and there is no need for an additional connection box for installing the surge protection.

Connection versions for through and parallel wiring are available. This allows you to connect the protective circuit in series or in parallel to the interface of the measuring element. Versions with parallel wiring require a second connecting thread on the sensor head.

The properties of the TERMITRAB complete product family

TERMITRAB complete
Protective devices
TERMITRAB complete
Integrated knife disconnection of TERMITRAB complete
Pluggable versions of TERMITRAB complete
TERMITRAB complete also offers the ideal solution for protecting signals in intrinsically safe circuits with the Ex i type of protection.

Always the right surge protection

Phoenix Contact offers you innovative surge protection components for all requirements in the field of MCR technology.

TERMITRAB complete

PLUGTRAB PT-IQ

PLUGTRAB PT

SURGETRAB

Mounting type DIN rail DIN rail DIN rail Can be screwed to field device
Overall width 3.5 mm / 6.2 mm 17.5 mm 17.5 mm 1/2 inch / 3/4 inch
Connection technology Push-in / screw Push-in / screw Screw Cables
Pluggable / Not pluggable Yes / Yes Yes / No Yes / No No / No
Status indicator 2-stage, mechanical 3-stage, LED No No
Remote signaling Optional Yes No No
Can be tested with CHECKMASTER 2
Intrinsically safe versions

Typical applications in MCR technology


Surge protective device with symbol for isolated signal circuits
Surge protective device with symbol for signals with common reference potential
Surge protective device with symbol for resistance-dependent measurements
Surge protective device with symbol for potentially explosive applications
Single-stage surge protective device with gas discharge tube
Surge protective device with symbol for isolated signal circuits

Analog measured variables such as speed, pressure, flow, etc. are recorded by sensors and converted into current or voltage values by measuring transducers. They are transmitted to the controller or the isolator module within a standardized value range. The “1x2 circuit” is typically used for this type of analog transmission method.

Transient coupled in surge voltages can cause damage both on the field device and centrally. You should therefore equip both of these end points with surge protection for MCR technology.

Surge protective device with symbol for signals with common reference potential

Switching states and signal contacts are typical signals that are recorded with the binary inputs of controllers. The controllers also switch actuators such as solenoid valves. Use suitable surge protection to protect the sensitive inputs and outputs of controllers. The individual binary signals are often connected against a common reference potential. Typical arrangements that take into account this common reference potential are provided by what are referred to as 2x1 or 4x1 circuits.

Surge protective device with symbol for resistance-dependent measurements

If a measured variable is determined directly based on the resistance value of an electrical component, the additional impedances within the measuring loop play a special role. This affects, for example, temperature measurements with platinum resistance detectors (Pt 100, Pt 1000) as well as strain gauges with two-wire technology. As a rule, MCR surge protection products contain impedances in the common mode paths. If the impedances are introduced into the circuit without recalibration, the measurement result will be falsified due to the change in the total impedance. Circuit versions without additional longitudinal resistances simplify the installation of surge protection in applications of this kind.

Surge protective device with symbol for potentially explosive applications

Explosive atmospheres repeatedly arise in the chemical and petrochemical industries due to industrial processes. They are caused, for example, by gases, fumes, or vapors. Explosive atmospheres can also occur, however, in mills, silos, and sugar and fodder factories due to the dust present there.

The surge protective devices for the Ex area are subject to specific conditions. The items therefore meet the specific requirements for intrinsic safety type of protection. Since all surge protective devices for intrinsically safe circuits are categorized as “Ex ia”, they provide the highest level of safety. In this category, the equipment must not be capable of igniting, even in the event of two independent faults.

It can be installed in Ex zone 1, Ex zone 2, or in the non-Ex area. The connected signals can be forwarded up to Ex zone 0. Some items also meet the requirements for pressure-tight encapsulation type of protection. Approvals are granted in accordance with ATEX and IECEx.

Single-stage surge protective device with gas discharge tube

Ideally, a surge protection concept should have a multi-stage design. This involves the optimum arrangement of components that respond quickly, such as suppressor diodes, and powerful protective devices such as gas discharge tubes. The gap between these two protection stages is closed by varistors. They take longer to activate than diodes, but have a higher discharge capacity.

Single-stage protective devices are only equipped with one component. They are suitable, for example, for the additional protection of long cables from the field, at the building entrance, or at the transition between different protection zones. Single-stage protective devices with common mode voltage protection provide protection against surge voltages between the individual signal wires. Versions with normal mode voltage protection provide protection for the wires and ground.