Overview of the electronic circuit breaker product ranges (CBM, CBMC, PTCB, CAPAROC)

Electronic circuit breakers

Thanks to their intelligent analysis and signaling of faults, electronic circuit breakers are a perfect way to monitor system states. They can be used to protect your system components and switched-mode power supply units against failure. Thanks to the various remote signaling functions of the electronic circuit breakers, you can see the status of your system anywhere and anytime. 

Advantages of electronic circuit breakers

The complete portfolio of electronic circuit breakers provides intelligent protection for your power supply system. Benefit from extremely easy handling and simple product selection.

  • The ideal device protection for any requirement with our complete portfolio
  • Optimum monitoring of system states with intelligent analysis and malfunction signaling
  • Easy startup with tool-free connection technology and intuitive operation
  • Stay informed of the system status at all times, anywhere in the world, with the remote control and remote signaling function
  • Industry 4.0-compatible thanks to complete monitoring of the 24 V energy supply

New products

Feed-in module with EtherCAT® interface for the CAPAROC circuit breaker system
Feed-in module with Modbus/TCP® interface for the CAPAROC circuit breaker system
CAPAROC circuit breaker sets

CAPAROC circuit breaker system

Communication via EtherCAT

The individual modular system provides access to different applications via various communication interfaces. The new EtherCAT® feed-in module opens up further application possibilities in which CAPAROC protects against overcurrent and short circuits.

Main features

  • Data exchange via system bus interface to QUINT POWER
  • EtherCAT® communication
  • Easy integration into existing communication systems
  • Up to 45 A total system current
  • Supply voltage: 12 V DC … 24 V DC

Your Advantages

  • The customizable standard, thanks to a wide range of possible combinations of the future-proof modular system
  • Easy operation through tool-free assembly, uninterrupted installation, and transparent operating state
  • Strikingly simple design-in with extensive support from the selection up to digital services

CAPAROC circuit breaker system

Communication via Modbus/TCP

The individual modular system provides access to different applications via various communication interfaces. The new feed-in module with Modbus/TCP features a universal interface for integration into various systems.

Main features

  • Data exchange via system bus interface to QUINT POWER
  • Modbus/TCP communication
  • Easy integration into existing communication systems
  • Up to 45 A total system current
  • Supply voltage: 12 V DC … 24 V DC

Your Advantages

  • The customizable standard, thanks to a wide range of possible combinations of the future-proof modular system
  • Easy operation through tool-free assembly, uninterrupted installation, and transparent operating state
  • Strikingly simple design-in with extensive support from the selection up to digital services

CAPAROC circuit breaker system

Sets for getting started quickly

The preassembled CAPAROC circuit breaker sets are quick to install. You can choose between simple status signals or an IO-Link interface for comprehensive diagnostics. They protect up to eight circuits against the effects of overloads and short circuits.

Main features

  • Supply voltage: 12 V DC ... 24 V DC
  • IO-Link interface
  • Group message, reset, warning at I >80%
  • Push-in connections: 16 mm² / protected output: 4 mm²
  • 8 preassembled channels per system
  • Total current monitoring ≤45 A
  • Test pick-off per connection
  • Power display with nominal current locking

Your Advantages

  • The customizable standard with individual expansion options
  • Particularly easy operation for everyone with preconfigured sets for direct use
  • Protection of eight circuits without additional installation effort
  • Evaluation options: from simple signals to comprehensive diagnostics with IO-Link

Electronic circuit breaker system CAPAROC

CAPAROC is your individual modular system for overcurrent protection. With many combination options, intuitive operation, and strikingly simple design-in you will get your very personal standard in device protection. Using this system, you are perfectly positioned for the future.

Circuit breaker system consisting of different power and circuit breaker modules, as well as integrated potential distributors
Different combinations of circuit breaker and potential distribution modules form one system
CAPAROC can be assembled tool-free and adjusted using a finger via LED buttons
Person configuring an individual CAPAROC circuit breaker system on a computer via the configurator
Start page: CAPAROC tutorial
Circuit breaker system consisting of different power and circuit breaker modules, as well as integrated potential distributors

  • The customizable standard, thanks to a wide range of possible combinations of the future-proof modular system
  • Easy operation through tool-free assembly, uninterrupted installation, and transparent operating state
  • Strikingly simple design-in with extensive support from the selection up to digital services

Learn more about the CAPAROC circuit breaker system
Different combinations of circuit breaker and potential distribution modules form one system

The system for the future: Thanks to a wide range of individual modules and many combination options you create your customized solution with CAPAROC. The modular system is completely compatible, always technologically up-to-date with future updates, and extendable at any time – even during operation.

CAPAROC can be assembled tool-free and adjusted using a finger via LED buttons

Use CAPAROC and experience easy operation through tool-free assembly, uninterrupted installation, and a transparent operating state: The modules can easily be snapped on, even when assembled. The easy nominal current setting and the clear identification of connections and potentials ensure intuitive operation.

Person configuring an individual CAPAROC circuit breaker system on a computer via the configurator

Strikingly simple: the online configurator helps you to design exactly the system that you need. With your personal order number, you can reorder your solution at any time. Suitable digital services will support you with your individual data, among other things, beginning with the 3D model, continuing through marking, all the way to the data sheet and EPLAN.

Easy system configuration
Start page: CAPAROC tutorial

Learn how the individual circuit breaker system works in this detailed tutorial.

Start the CAPAROC tutorial
CAPAROC configurator
Your customized circuit breaker system

Design your customized circuit breaker system to meet your requirements. In addition, you will receive all important planning data, such as 2D and 3D models, a system data sheet, and an individual item number. Order your customized system starting from a batch quantity of just 1.

Start configuring now
Person in front of monitor with CAPAROC configurator on screen

Narrow electronic circuit breakers PTCB

Ideally suited to simple, space-saving potential distribution: the PTCB single-channel electronic circuit breaker can be bridged to the CLIPLINE complete terminal block system and offers an adjustment range from 0.1 to 8 A with a narrow overall width.

PTCB product family from 0.1 to 8 A
PTCB single-channel electronic circuit breaker bridged with CLIPLINE complete terminal blocks
Plan view of a single-channel PTCB electronic circuit breaker with the overall width of 6 mm highlighted
Setting the PTCB circuit breaker via the LED button with a screwdriver
The tripped device circuit breaker is reset at the device
Start page: PTCB tutorial
PTCB product family from 0.1 to 8 A

  • Simple application setup with the capability of bridging to the CLIPLINE complete terminal block range
  • More space in the control cabinet: protection with a width of just 6 mm
  • Flexible use and lower inventory stocks due to adjustable current values on each device for a wide range of applications
  • Precise fault localization and fast recovery of availability with status messages and local and remote reset options

To the product list
PTCB single-channel electronic circuit breaker bridged with CLIPLINE complete terminal blocks

The PTCB device circuit breaker can be bridged to the CLIPLINE complete terminal block range. You can use standard terminal blocks and accessories from the CLIPLINE complete system, and do not have to qualify any new materials. This enables you to quickly and easily add the ideal protection module to your existing applications.

Plan view of a single-channel PTCB electronic circuit breaker with the overall width of 6 mm highlighted

The PTCB enables potential distribution and device protection to be combined in a quick and space-saving way. With an overall width of just 6 mm, the PTCB reliably protects against overload and short-circuit currents. This enables you to achieve space savings of up to 70% compared to standard miniature circuit breakers. You benefit from reliable protection that takes up very little space.

Setting the PTCB circuit breaker via the LED button with a screwdriver

With adjustable current values from 0.1 to 0.63 A or 1 to 8 A, you can cover a wide range of applications. You can even make modifications during startup. You can respond to changes in the application at any time. Further, you can reduce inventory and logistics costs with the flexible PTCB device circuit breaker for a wide range of applications.

The tripped device circuit breaker is reset at the device

Always be informed - whether on site or remotely. PTCB eFuse reports the current operating status and can be reset at any time. This facilitates the clear detection and precise localization of errors. Benefit from shorter response times compared to conventional protection and reduce costly service calls.

Start page: PTCB tutorial

Learn how the single-channel circuit breakers for 1 to 8 A work in this detailed tutorial.

Start the PTCB tutorial
Phoenix Contact at the SPS trade fair

Visit us at SPS 2026

Visit us between November 24 and November 26 in Hall 9, Booth 310, and see how open ecosystems, Industrial AI, and holistic security are ensuring the future viability of industrial automation.

Reference report
Reliable water supply

Find out how the water supplier and wastewater disposal company EW Wasser GmbH benefits from the PTCB eFuse electronic circuit breakers in its application.

Gain an insight
Taps

Multi-channel electronic circuit breakers CBM

Setting a circuit breaker was never so easy. With the integrated nominal current assistant, selecting the appropriate current for the connected load is incredibly easy. This makes configuration fast, convenient, and simple.

CBM multi-channel electronic circuit breakers in 4- and 8-channel versions
Setting a CBM using the nominal current assistant by turning a potentiometer with a screwdriver
Voltage limiting display of the current limitation
The CBM circuit breaker is set via the integrated rotary switches using a screwdriver
Start page: CBM tutorial
CBM multi-channel electronic circuit breakers in 4- and 8-channel versions

  • Easy setting with the nominal current assistant
  • Active current limitation for improved utilization of the upstream power supply
  • Adjustable in increments per channel: from 0.5 A to 10 A

To the product list
Setting a CBM using the nominal current assistant by turning a potentiometer with a screwdriver

The nominal current assistant makes setting the CBM exceptionally easy. It enables optimal adaptation to the load currents. Simply turn the rotary switch until the optimum current has been found. The LED displays the ideal setting. It could not be easier to configure the ideal system protection.

Voltage limiting display of the current limitation

Active current limitation restricts short-circuit and overload currents to a value that is 1.5 to 2 times that of the nominal current. This protects the power supply against excessively high currents and prevents output voltage dips at the switched-mode power supply unit. Longer cable paths between the power supply and consumer are also possible without negatively impacting shutdown behavior.

In addition, the currents in the system are permanently monitored. The CBM distinguishes between undervoltages and overvoltages and thus increases system availability. The circuits are shut down in the event of an error in the operating voltage and the system is switched to a defined state. The error is indicated via the “DC OK” LED and signaled via the remote indication contact.

The CBM circuit breaker is set via the integrated rotary switches using a screwdriver

The CBM can be adjusted in precise nominal current steps. The nominal current range is 0.5 to 10 A. You can therefore adapt the channels individually to the connected end devices. You can make these settings for each individual circuit. If the utilization of an individual channel is above 80%, you will receive a message. This enables you to respond in good time to prevent a failure by making settings on the circuit breaker.
Its flexible adjustability allows one device to be used for different loads. This reduces your inventory costs and also ensures high flexibility in system planning at the same time.

Start page: CBM tutorial

Learn how the multi-channel circuit breaker works in this detailed tutorial.

Start the CBM tutorial

Compact multi-channel electronic circuit breakers CBMC

The CBMC electronic circuit breaker precisely meets your requirements: it combines a compact design and individual adjustability.
This means that you can easily and flexibly adjust currents, save space, and reliably protect all applications with just a single device.

CBMC compact electronic circuit breakers are adjustable from 1 to 4 A and from 1 to 10 A
Front view of the CBMC circuit breaker with dimension arrows to show the overall width of just 36 mm
The CBMC circuit breaker is set via the LED button tool-free using a finger
Person configuring CBMC circuit breakers individually at the computer
CBMC 4-channel device circuit breaker with IO-Link communication interface
Start page: CBMC tutorial
CBMC compact electronic circuit breakers are adjustable from 1 to 4 A and from 1 to 10 A

  • Easy device replacement without replanning due to the compact design and options for individual adjustment
  • Circuits can be adjusted tool-free via a single LED pushbutton
  • Can be ordered preconfigured - for device protection that meets the specific requirements of your system
  • Intelligent control and monitoring with IO-Link technology

To the product list
Front view of the CBMC circuit breaker with dimension arrows to show the overall width of just 36 mm

Save space in the control cabinet with the CBMC, or convert existing systems with a minimum of effort. Thanks to the combination of compact overall width and individual adjustability, selecting the correct product is easy. At the same time, you save inventory costs, as only one device is required.

The CBMC circuit breaker is set via the LED button tool-free using a finger

One-button operation makes adjusting individual circuits easy. You can adapt the channels of the device circuit breaker individually to meet your needs, and without any tools.
The multi-functional buttons do much more than provide the option of programming the device circuit breaker, however. They also detect the operating state of the product and connected devices and indicate the status using traffic light colors. In addition, the individual channels can be switched on and off with the buttons.

Person configuring CBMC circuit breakers individually at the computer

Get the best protection for your system and order device circuit breakers that are preconfigured according to your requirements. This means that you save programming time and can install and start up the product immediately.

You decide at the time you place your order which presets you would like the device to have. Each individual nominal current is selected individually. You are also free to decide whether you would like to be able to change the preset values later or want them fixed permanently. With fixed values, the current values for each channel are even printed directly on the front. You can easily see the device circuit breaker settings at any time, even once it has been installed.
Order your fully customized device circuit breaker in the quantities you require, starting from a batch quantity of just 1.

To make reordering as easy as possible, you will find the order code on the side of every device. This makes reordering trouble-free.

To the configurable CBMC 1 - 10 A
CBMC 4-channel device circuit breaker with IO-Link communication interface

IO-Link allows you to fully integrate the device circuit breakers into the process monitoring and control systems. This gives you the latest information on currents and capacity utilization, for example, at all times and you have an overview of all processes. In addition to worldwide access to the device, you also benefit from an access lock that prevents local changes to the CBMC.

Go to the CBMC circuit breaker with IO-Link communication interface for 1 - 10 A
Start page: CBMC tutorial

Learn how the compact multi-channel circuit breaker works in this detailed tutorial.

Start the CBMC tutorial
Power supply with integrated device circuit breaker in the control cabinet

Power supply with integrated device circuit breaker

Power supply with integrated device circuit breaker

Reliable supply and protection with just one device: The TRIO POWER power supplies are available as an option with an integrated multi-channel device circuit breaker.

The compact power supplies reduce the installation work, space requirements in the control cabinet, and material costs. The intuitive manual operation or configuration via IO-Link ensures particularly easy commissioning. With the prioritized load management system with intelligent self-monitoring, the 24 V power supplies ensure superior system availability.