The system configuration starts with the power module. Central feed-in and communication are managed here. All additional modules are supplied directly via the rear-side current rail. With automatic module addressing in the system, no further effort is needed. All system information is collected via the power module and forwarded to the provided interface for evaluation. This ensures that you have transparency for the entire 24 V supply grid.
Right now you already have a choice of power modules:
- With status output and remote reset
 - With IO-Link interface
 - With PROFINET interface
 - With EtherNet/IP™ interface
 - With Modbus interface
 - With EtherCAT® interface