Plug-in module, for mounting on RIF-1, RIF-2, RIF-3, and RIF-4, with freewheeling diode and yellow LED, input voltage: 12 V DC ... 24 V DC ±20 %, polarity A1-, A2+
Single relays and accessories
With our plug-in single relays and extensive range of accessories, you always remain flexible. Simple and quick replacement of relays ensures high system availability in your application. From suitable marking material and potential distribution systems to multifunctional time modules, we offer a wide range of accessories for your relay system.
Pluggable miniature power relay in basic design, with power contact for high continuous currents, 1 changeover contact, input voltage 12 V DC
Plug-in miniature power relay, with power contact, 1 changeover contact, input voltage 4.5 V DC
Plug-in miniature power relay, with multi-layer gold contact, 1 changeover contact, input voltage 24 V DC
Plug-in miniature relay with mechanical switching position indicator, FASTON connection, 1 changeover contact, status display: LED (yellow), Freewheeling diode, Input voltage: 48 V DC
Plug-in octal relay with power contacts, 3 change-over contacts, test key, mechanical switch position display, coil voltage: 220 V DC, response voltage at 23 °C without pre-excitation ≥60 % ... 80 % of the rated voltage (≥132 V DC ... ≤176 V DC)
Single plug-in bridge, number of positions: 2, length: 8 mm, color: gray
Pluggable miniature power relay in basic design, with power contact, 2 changeover contacts, input voltage 48 V DC
Plug-in industrial relay in basic design with power contacts, 2 changeover contacts, test button, status LED, mechanical switch position indicator, polarity A1+, A2-, input voltage: 110 V DC
Plug-in high-power relay with power contacts, 3 changeover contacts, coil voltage: 230 V AC
Your advantages
- High system availability due to easily replaceable relays
- Time savings during wiring with our comprehensive accessories and plug-and-play cabling solutions
- Efficient mounting with helpful potential distribution systems, such as plug-in bridges, for your relay system
- Clear identification with suitable marking material
Auxiliary relays for operation and switching in areas with high safety demands
The auxiliary relays are ideal for use in control and monitoring systems. They ensure electrical isolation between auxiliary and control circuits. The auxiliary relays also consume very little power – despite their high switching capacity. This makes them ideal for use in substations, for example.
The axial armature relay actuates all contacts at the same time, without intermediate switching via levers. The plug-in auxiliary relays are quickly and safely mounted on the corresponding base module.
Your advantages with our auxiliary relays:
- Reliable and durable operation due to the high switching capacity
- Space-saving installation due to the compact design
- Easy commissioning with preassembled connectors