Primary-switched UNO POWER power supply for DIN rail mounting, input: 1-phase, output: 48 V DC/100 W
Power supplies with basic functionality
With their high power density and efficiency, UNO POWER power supplies are the perfect solution for industrial applications. The compact devices with a power of 25 to 960 W reliably supply constant loads in centralized and distributed installations. The new, ultra-slim UNO POWER generation up to 90 W also features Push-in connection technology and an extended voltage range up to 277 V AC.
Primary-switched UNO POWER power supply for DIN rail mounting, input: 1-phase, output: 5 V DC/25 W
Primary-switched power supply unit, UNO POWER, Screw connection, DIN rail mounting, input: 1-phase, output: 24 V DC / 5 A, adjustable from 24 V DC ... 28 V DC
Primary-switched UNO power supply for DIN rail mounting, input: 1-phase, output: 24 V DC/150 W
Primary-switched UNO POWER power supply for DIN rail mounting, input: 1-phase, output: 24 V DC/30 W
Primary-switched power supply unit, UNO POWER, Screw connection, DIN rail mounting, input: 1-phase, output: 24 V DC / 20 A, adjustable from 24 V DC ... 28 V DC
Primary-switched power supply unit, UNO POWER, Screw connection, DIN rail mounting, input: 1-phase, output: 24 V DC / 10 A, adjustable from 24 V DC ... 28 V DC
Your advantages
- Optimum supply of 1-phase systems
- Save space in the control cabinet with the narrow overall width
- Save energy with up to 95% efficiency
- Outdoor installation and reliable device startup at -40°C
- Easy output voltage system diagnostics with the floating switch contact and DC OK LED
New products
Product animation
UNO POWER with Push-in connection
The new generation of UNO POWER power supplies for the distributed supply of low power has been further developed. The devices are now up to 36% more compact. They also achieve over 95% efficiency.
The 2nd generation power supply with 90 W power now has an overall width of just 35 mm and is therefore 20 mm narrower than the power supply of the previous generation.
Push-in connection technology now makes handling much easier and reduces wiring effort.
Comparison of UNO POWER power supplies Decide which UNO POWER power supply suits your needs:
The new UNO POWER power supplies with Push-in connection are ideal for distributed installation in urban infrastructure. With the wide temperature range and large package of standards, the devices can be used flexibly.
|
|
|
|
|
---|---|---|---|---|
UNO POWER 24 DC / 30 W | UNO POWER 24 DC / 60 W | UNO POWER 24 DC / 90 W | UNO POWER 12 DC / 30 W | |
Input voltage range | 100 V AC ... 277 V AC 110 V DC ... 250 V DC |
100 V AC ... 277 V AC 110 V DC ... 250 V DC |
100 V AC ... 277 V AC 110 V DC ... 250 V DC |
99 V AC ... 277 V AC 110 V DC ... 250 V DC |
Nominal output voltage | 24 V DC | 24 V DC | 24 V DC | 12 V DC |
Setting range of the output voltage | 24 V DC ... 29 V DC | 24 V DC ... 29 V DC | 24 V DC ... 29 V DC | 10 V DC ... 18 V DC |
Nominal output current (I~N~) | 1.25 A | 2.5 A | 3.75 A | 2.5 A |
Output power (P~N~) | 30 W | 60 W | 90 W | 30 W |
Efficiency | 91.9% (230 V AC), typical | 93% (230 V AC), typical | 95% (230 V AC), typical | 89.7% (230 V AC), typical |
Item dimensions (W x H x D) | 21 x 90 x 90 mm | 30 x 90 x 90 mm | 35 x 90 x 90 mm | 21 x 90 x 90 mm |
To the product | To the product | To the product | To the product |
Energy efficiency vs. costs when using the UNO POWER power supply
Maximum energy efficiency
Compared with other products on the market, using the UNO POWER power supply provides excellent energy savings, achieved through low no-load losses below 0.3 W and optimized efficiency. With up to 95% efficiency at nominal load, just a small amount of electrical energy is converted into undesired heat energy.
Front view of the UNO POWER power supply
Compact and powerful up to 960 W
The UNO POWER power supplies from 120 to 960 W supply high power in a small space. With the narrow overall width and with neighboring components being able to be aligned without clearance, they effectively save space in the control cabinet. The output voltage can be set in the range from 24 to 28 V DC via a potentiometer.
- 24 V DC / 5 A for 120 W with an overall width of 35 mm
- 24 V DC / 10 A for 240 W with an overall width of 45 mm
- 24 V DC / 20 A for 480 W with an overall width of 59 mm
- 24 V DC / 40 A for 960 W with an overall width of 126 mm
UNO POWER power supply
Wide product variety
The UNO POWER power supplies offer several performance classes ranging from 25 to 960 W at output voltages from 5 to 48 V DC. UNO POWER allows input voltages from 85 to 305 V AC and functions reliably even in the event of voltage fluctuations in the supply network. For input voltages from 264 to 575 V AC, the 2 AC device with 24 V and 90 W is used.
UNO POWER – a wide range of possible applications
A wide range of possible applications
Some UNO POWER devices are certified in accordance with UL 1310/508 Listed Class 2. The devices with a power of 25 W up to a maximum of 90 W are therefore particularly suitable for use in American markets.
With the large variety of products and wide temperature range from -25°C to +70°C (device start-up at -40°C), the UNO POWER power supplies enable flexible use. In addition, the devices are characterized by particularly high vibration resistance and high EMC immunity.