Control technology for PLCnext Technology

Control technology

Use our broad portfolio of control technology to equip your system for the IIoT and Industry 4.0 with PLCnext Technology. Work with your preferred programming languages, whether IEC 61131-3 or high-level languages such as C/C++, C#, or MATLAB® Simulink®, in real time. Integrate open source code and apps, or network with PLCnext Control via cloud connections.

Go to Product Detail Page for item 2701232
AXL F AI8 XC 1F - Analog module
AXL F AI8 XC 1F - Analog module
2701232

Axioline F, Analog input module, Analog inputs: 8, 0 V ... 5 V, -5 V ... 5 V, 0 V ... 10 V, -10 V ... 10 V, 0 mA ... 20 mA, 4 mA ... 20 mA, -20 mA ... 20 mA, connection technology: 2-conductor, transmission speed in the local bus: 100 Mbps, Extreme conditions version, degree of protection: IP20, including bus base module and Axioline F connectors; The product is being prepared for compliance with the Cyber Resilience Act (CRA).

Go to Product Detail Page for item 2702071
AXL F DI8/3 DO8/3 2H - Digital module
AXL F DI8/3 DO8/3 2H - Digital module
2702071

Axioline F, Digital I/O module, Digital inputs: 8, 24 V DC, connection technology: 3-conductor, Digital outputs: 8, 24 V DC, 500 mA, connection technology: 3-conductor, transmission speed in the local bus: 100 Mbps, degree of protection: IP20, including bus base module and Axioline F connectors; The product is being prepared for compliance with the Cyber Resilience Act (CRA).

Go to Product Detail Page for item 2702008
AXL F AI4 U XC 1H - Analog module
AXL F AI4 U XC 1H - Analog module
2702008

Axioline F, Analog input module, Analog inputs: 4, 0 V ... 5 V, -5 V ... 5 V, 0 V ... 10 V, -10 V ... 10 V, connection technology: 2-, 3-, 4-conductor, transmission speed in the local bus: 100 Mbps, integrated sensor supply, Extreme conditions version, degree of protection: IP20, including bus base module and Axioline F connectors; The product is being prepared for compliance with the Cyber Resilience Act (CRA).

Go to Product Detail Page for item 2702007
AXL F AI4 I XC 1H - Analog module
AXL F AI4 I XC 1H - Analog module
2702007

Axioline F, Analog input module, Analog inputs: 4, 0 mA ... 20 mA, 4 mA ... 20 mA, -20 mA ... 20 mA, connection technology: 2-, 3-, 4-conductor, transmission speed in the local bus: 100 Mbps, integrated sensor supply, Extreme conditions version, degree of protection: IP20, including bus base module and Axioline F connectors; The product is being prepared for compliance with the Cyber Resilience Act (CRA).

Go to Product Detail Page for item 2701226
AXL F DI32/1 XC 1F - Digital module
AXL F DI32/1 XC 1F - Digital module
2701226

Axioline F, Digital input module, Digital inputs: 32, 24 V DC, connection technology: 1-conductor, Extreme conditions version, transmission speed in the local bus: 100 Mbps, degree of protection: IP20, including bus base module and Axioline F connectors; The product is being prepared for compliance with the Cyber Resilience Act (CRA).

Go to Product Detail Page for item 2701560
AXL F PSDO8/3 1F - Safety module
AXL F PSDO8/3 1F - Safety module
2701560

Axioline F, Digital output module, Functional safety, PROFIsafe, only for connection to Phoenix Contact or Siemens controller, Digital outputs: 4 (for 2-channel assignment), 8 (for 1-channel assignment), 2 A, connection technology: 2-, 3-conductor, degree of protection: IP20; The product is being prepared for compliance with the Cyber Resilience Act (CRA).

Go to Product Detail Page for item 2702153
AXL F AO4 XC 1H - Analog module
AXL F AO4 XC 1H - Analog module
2702153

Axioline F, Analog output module, Analog outputs: 4, 0 V ... 5 V, -5 V ... 5 V, 0 V ... 10 V, -10 V ... 10 V, 0 mA ... 20 mA, 4 mA ... 20 mA, connection technology: 2-conductor, transmission speed in the local bus: 100 Mbps, Extreme conditions version, degree of protection: IP20, including bus base module and Axioline F connectors; The product is being prepared for compliance with the Cyber Resilience Act (CRA).

Why you should use our control technology:

  • PLCs with different performance classes and optimized for various fields of application enable ideal adaptation to your automation task
  • Connection to various cloud services such as Proficloud.io allows you to analyze your global machine and system data
  • PLCnext Control can be tailored to your specific application using open source software and apps
  • Open Linux operating system and support for high-level languages including an optimized development environment
  • Tailored extensions of the PLC functionality and modularity of the I/Os enable custom-fit automation systems

New products

Axioline Smart Element relay module with eight isolated outputs
I/O module with digital inputs and outputs
Power measurement module
PLCnext Control – AXC F 1252
Flat slot cover to protect an unused I/O slot
PLCnext Control for energy applications
Virtual PLCnext Control logo
I/O module for temperature measurement for the Axioline F remote I/O system

Digital I/O module

Relay module with eight isolated outputs

The I/O module enables the floating switching of resistive loads at 24 V with solid-state technology. Extremely fast, wear-free switching processes and the electrical isolation of all outputs ensure high operational safety and disturbance-free system operation.

Main features

  • 8 floating digital outputs
  • Solid-state relays per output instead of mechanical relays
  • Electrical isolation between all outputs
  • Nominal current of each output: up to 6 A
  • Internal power dissipation: max. 1.3 W per output
  • Device rating plate stored

Your Advantages

  • Extremely fast switching up to 100 µs enables precision responses in automation applications
  • Electrically isolated outputs prevent ground loops and interference coupling
  • High-level operational safety with channel-by-channel isolation, even in the event of an error
  • Eight relays in a compact Axioline Smart Element design for saving space in the control cabinet

I/O module with digital inputs and outputs

Connection of up to 16 sensors and actuators

The digital mixed module records or switches up to 16 digital 24 V DC signals. Each channel can be used flexibly as an input or output – without any parameterization. Maximum configuration in a width of just 15 mm for space-saving and versatile applications.

Main features

  • 16 digital channels for 24 V DC signals
  • Freely configurable channels as input or output
  • Diagnostic function by mapping the output states in the input process image
  • Inputs in accordance with IEC 61131-2, type 1 and type 3
  • Short-circuit and overload protection
  • Output current per channel: Max. 0.5 A

Your Advantages

  • Inputs and outputs in one module save space and reduce hardware
  • Each channel can be used flexibly as an input or output for optimum adaptation
  • Output states in input data facilitate diagnostics and reduce downtime
  • Compact design reliably records digital signals in a width of 15 mm
  • Safe signal processing ensures high operational safety in compact applications

Power measurement module

I/O module for three-phase power measurement

The compact I/O module measures three-phase power efficiently in a width of just 15 mm. The module impresses with its fast startup, high packing density, and simple integration into existing automation systems.

Main features

  • Three-phase power measurement in a width of 15 mm
  • Nominal voltage: 5 V AC ... 480/830 V AC
  • Measuring range: 0 V AC ... 600/1,035 V AC
  • Nominal current: 0 A AC ... 5 A AC
  • Measurement category CAT III 300 V / CAT II 600 V

Your Advantages

  • Compact design saves space on the DIN rail
  • Easy handling with minimal parameterization effort
  • Quickly ready for immediate use
  • High packing density enables efficient three-phase measurement

PLCnext Control for simple tasks

Compact. Secure. CRA-compliant.

The modular PLCnext Control is the modern entry-level solution into the world of PLCnext Technology. As a high-performance small-scale controller, it offers an attractive price-performance ratio. CRA-compliant and certified in accordance with IEC 62443-4-2, it meets high security requirements.

Main features

  • CRA-compliant controller with IEC 62443-4-2 certification
  • 2-core processor (i.MX93, 2 x 1.7 GHz), 1 GB RAM, 1 ESM
  • 1.1 GB internal memory, 1 network interface
  • Cycle time: 4 ms, 8 MB program memory
  • Integrated bus socket for easy mounting
  • Combination of high-level language and IEC 61131-3

Your Advantages

  • Due to certification in accordance with IEC 62443-4-2, the controller meets high cybersecurity and CRA compliance requirements even in the entry-level segment
  • Real-time-capable Linux operating system for deterministic and reliable execution of time-critical processes
  • The open architecture allows programming in high-level languages and expansion via apps from the PLCnext Store

Flat slot cover

Protection of an unused I/O slot

The new slot cover enables the inexpensive protection of an unused Axioline Smart Element slot on an Axioline F backplane.

Main features

  • Latching in the slot
  • Installed height: 20.8 mm
  • Degree of protection: IP20
  • Temperature range: -40°C ... +70°C

Your Advantages

  • ESD protection ensured for an unused slot
  • Inexpensive alternative to the existing AXL SE SC and AXL SE SC-A slot covers
  • Tool-free mounting and removal
  • Minimal space required for storage

PLCnext Control for energy applications

Controller for critical infrastructures

A scalable and secure control system based on PLCnext Technology: this controller has been specially developed for harsh environments in power generation and distribution. The system can be extended with smart software solutions and specially certified I/Os.

Main features

  • Extended temperature range of -40 to +70°C
  • EMC requirements in accordance with IEC 61850 Class H
  • Extended device monitoring with integrated watchdog and live relay contact
  • 3 independent Ethernet interfaces
  • IEC 60870-5-101 and IEC 60870-5-104 remote control protocols integrated

Your Advantages

  • High-availability PLCnext Control for power generation and distribution
  • Developed for extreme environmental conditions in accordance with IEC 61850-3
  • Compact and modular I/O system for easy extension
  • Cybersecurity in accordance with IEC 62351-3 and IEC 62443 (SL2)
  • Easy function extension with apps from the PLCnext Store

Virtual PLCnext Control

Efficient and flexible control solutions

Virtual PLCnext Control offer greater scalability, flexibility, and cost efficiency in automation. As software in an OCI container, they enable seamless integration, combine OT and IT security, and increase the hardware independence of your control solution.

Main features

  • System architecture based on the open PLCnext Technology ecosystem
  • Programming in accordance with IEC 61131-3 and high-level languages such as C++, C#, and Matlab
  • PROFINET controller and/or device
  • Configuration using web-based management
  • Virtual PLCnext Control in OCI container

Your Advantages

  • Software-based control system with open PLCnext Technology architecture
  • Easy scaling and adaptation to new requirements without physical retrofitting
  • Direct connection to IT systems, cloud services, and IIoT platforms for data-driven applications
  • Minimizes investment costs as no special hardware is required
  • Maximum cybersecurity with container-based technology

I/O module for temperature measurement

Connection of resistance temperature detectors

The module is designed for use in an Axioline F I/O station. It is used to acquire signals from resistance temperature detectors in potentially explosive areas, zone 0 and zone 1. The module supports all common platinum and nickel sensors.

Main features

  • 8 analog input channels for connecting resistance temperature detectors (RTDs)
  • Linear inputs up to 10 kΩ
  • Extended temperature range of -40°C ... +70°C
  • Intrinsically safe inputs
  • Connection of sensors in 2-, 3-, and 4-conductor technology

Your Advantages

  • Meets the requirements of any application involving the connection of all common RTDs and linear resistance inputs
  • Application flexibility and greater sensor distances through the use of 2-, 3-, and 4-conductor technology
  • High reliability due to an extended temperature range
  • Connection to RTD sensors in zones 0 and 1

PLCnext Control from the Axiocontrol series

Scalable PLCnext Control in different performance classes

Open and innovative – modular PLCnext Control from the Axiocontrol series

The robust Phoenix Contact Axiocontrol series features several PLCs in various performance classes for PLCnext Technology. They are designed for programming with high-level languages, as well as classic IEC 61131-3 languages.
The PLCs can be extended with modules for the Axioline and Inline IP20 I/O systems. Furthermore, you can also add further hardware functions, such as an additional Ethernet port or safety and AI functions, to the left of the AXC F 2152 and AXC F 3152 PLCnext Control.

Security is based on a Trusted Platform Module (TPM) where user certificates can also be stored. The controllers in this series are the first PLCs to be certified by TÜV Süd to IEC 62443-4-1 ML 3 Full Process Profile in combination with IEC 62443-4-2. This confirms that the Secure Development Life Cycle was fully applied in developing PLCnext Control. Product certification in accordance with IEC 62443-4-1/-4-2 confirms that a product has been developed safely and provides information about which technical safety requirements have been implemented. Activating the security profile also gives you access to an extensive range of security level 2 (SL2) functions.

Illustration Virtual PLCnext Control

Hardware-independent, scalable Virtual PLCnext Control

Virtual PLCnext Control – the future of automation

The new Virtual PLCnext Control product portfolio is revolutionizing industrial automation by introducing software-based controllers in the form of OCI containers. This technology enables you to abstract control tasks from physical devices and execute them on high-performance computer architectures, providing flexibility, scalability, and cost efficiency. Virtual PLCnext Control provides a familiar environment with the same functions and programming options as the hardware-based PLCnext Control. The main advantages include a hardware-independent software product lifecycle, the convergence of IT and OT, the scalability of resources, and easy maintenance and updates using proven IT administration processes. These features make Virtual PLCnext Control a future-proof solution for industrial automation.

PLCnext Control for edge computing

Seamless IT/OT integration

Data-centered and flexible – PLCnext Control for modern edge computing applications

To enable the efficient, cloud-based use of data from the field, PLCnext Control for edge applications offers the option of implementing high-performance, intelligent IoT solutions directly at the point of data generation. This consistently bridges the gap between the IT and OT worlds. Containerized control and open interfaces make integration into existing IT infrastructures particularly straightforward.

With a full-fledged Linux Ubuntu Pro operating system and easy integration of software tools such as Node-RED, local dashboards, and a time series database, development and provision times can be significantly reduced. Processing data directly on the device enables fast, reliable, and latency-free information flows. Management is carried out conveniently via a web-based management tool. The edge system is designed for continuous industrial operation and also supports demanding applications such as AI-based anomaly detection and autonomous systems.

High-performance PLCnext Control

High-performance PLCnext Control

Safe and redundant – PLCnext Control for large networks

High-performance controllers for PLCnext Technology enable you to realize automation applications that place high demands on safety or availability, for example. For applications requiring a high safety level, play it safe with our safety controllers up to SIL 3. They combine a very high level of safety, due to the use of two independent CPUs, with a high-performance four-core system, which can operate very large networks with up to 300 safety-related devices.

Redundant control technology helps you to reduce downtimes, work cost-effectively, and also avoid potential dangers, such as in tunnels or at airports. The integrated redundancy function based on fiber optics means that the process is not interrupted if one controller fails or is replaced. The RFC controller is based on PROFINET and establishes system redundancy automatically with AutoSync Technology.

Both RFCs feature a simple user interface with improved handling with a resistive touch screen. This ensures a high level of monitoring.
With the embedded OPC UA server, the PLCs are already equipped to handle future demands today with the use of a standardized communication protocol.

PLCnext Control with connected I/O modules

Robust and scalable – PLCnext Control for energy applications

PLCnext Control is a scalable and safe control system based on PLCnext Technology. This controller has been specially designed for harsh environments in power generation and distribution and can be extended with smart software solutions and certified I/Os.

The PLCnext Control features an extended temperature range of -40°C to +70°C and meets the EMC requirements in accordance with to IEC 61850 Class H. In addition, the extended device monitoring function with integrated watchdog and the live relay contact ensure additional safety.

With three independent Ethernet interfaces and integrated remote control protocols (IEC 60870-5-101 and IEC 60870-5-104), the controller is ideal for use in critical infrastructures.

PLCnext Control enables automation applications with high requirements on safety and availability. Designed for extreme environmental conditions and equipped with advanced cybersecurity, this controller is a reliable solution for critical infrastructures. Thanks to the compact and modular I/O system and easy extension with apps from the PLCnext Store, you can design your applications flexibly and efficiently.

PLCnext Technology Starterkit
Start with PLCnext Technology now!

Enter the open world of PLCnext Technology and take inspiration from the functionality, operation, and exceptional performance. Have fun, and good luck with your programming.

To the starterkit
PLCnext Technology Starterkit
Automation system with PLCnext Control and various I/Os

Automation system with PLCnext Control and various I/Os

High modularity in the automation system with I/Os

Do you need I/Os for your automation system? With the extensive portfolio of I/O modules, PLC stations which optimally implement the respective application requirements can be set up in accordance with the modular principle. You can then connect the block-modular I/O modules from the Axioline F product family as well as the Axioline Smart Elements, which can be assembled flexibly in a confined space, to an Axiocontrol series PLCnext Control. In addition to digital and analog modules, the I/O portfolio also includes various function modules. Some Axioline F modules are also available in versions for very harsh ambient conditions.

Are you already using the Inline I/O system from Phoenix Contact for the automation of your systems and would you like to benefit from additional advantages in the future by upgrading to the PLCnext Technology ecosystem? The Inline adapter terminal allows you to outfit an existing I/O station easily with a PLCnext Control, thereby enabling the successive modernization of an existing system.
The appropriate I/O functions can be selected and the I/O station configured quickly and without errors using the Project+ software.

PLC extensions for safety, Ethernet, and INTERBUS

PLC extensions for safety, Ethernet, and INTERBUS

Extend PLCnext Control functionality

Extend the functions of your PLCnext Control (AXC F 2152 or AXC F 3152) with a safety, Ethernet, or AI module that can be aligned to the left of the controller, for example. This allows you to provide an additional Ethernet interface and to optimize your controller for applications with artificial intelligence and machine learning. The left-aligning PROFIsafe extensions are fully functional safety-oriented PLCs that extend the functional scope of your PLCnext Control for safety applications up to SIL 3. Connect up to three modules to your PLC with an additional extension module.

Use the additional parts of the PLCnext Technology ecosystem

PLCnext Engineer
Programmer working on a laptop
Laptop with PLCnext Store on the screen
PLCnext Engineer

The flexible PLCnext Engineer software platform provides you with a free software tool that combines all the engineering tasks associated with PLCnext Control in a single tool. The software enables configuration, programming in accordance with IEC 61131-3, safety programming, visualization, and diagnostics, and can be expanded with additional functions and interfaces using add-ins.
PLCnext Engineer makes it possible to call up high-level language programs or MATLAB® Simulink® models and to commission and manage these on a PLCnext Control. High-level language code is thus conveniently combined with the standard automation.

To the software
Programmer working on a laptop

Through simple cloud integration, the option to use open source software, and the constantly growing expertise of the PLCnext Community, you will benefit from new forms of collaboration. Benefit from information, support, and useful resources for PLCnext Technology. Or post a question in the forum and receive answers from our experts and other users. Find FAQs, watch tutorials, and benefit from our presence on GitHub, Instagram, and LinkedIn. Read about exciting applications and find out more about industry trends and use cases in the Maker's Blog.

To the community
Laptop with PLCnext Store on the screen

The PLCnext Store offers software applications (apps) with which you can immediately and easily extend the functionality of a PLCnext Control. The open nature of the store also allows third-party providers to sell the apps that they have developed. With the PLCnext Store, you have a variety of apps for any application available – from software libraries for accelerated programming to pre-programmed apps that require no programming knowledge to use.

To the PLCnext Store
E-paper
New PLCnext Technology e-paper

This first interactive e-paper on PLCnext Technology provides you with all the information you need in one place.
You will find buttons throughout this e-paper that enable further interaction. Be inspired by exciting applications. Take a closer look at our hardware with 3D images. Find out about products in our web shop or learn more about all four parts of the ecosystem. Plus, there are plenty of related links and embedded videos on all your favorite topics.

To the e-paper
PLCnext Technology e-paper