With our extensive portfolio of connectors for data transmission, you always have the right connection. And it is quite easy, since Phoenix Contact is your single-source provider for all device interfaces. In our great variety of designs, codings, and pin assignments you will easily find your consistent solution for copper or FO cabling.
Circular connectors and data connectors for printed circuit boards
Circular and data connectors for printed circuit boards offer you perfect solutions for industrial applications and for networking smart devices. Round connectors in M8 and M12 as well as RJ45, D-SUB, HDMI, coaxial, fiber optic, or SPE data connectors enable future-proof data transmission. Our portfolio includes variants for automated wave, SMT, or THR soldering as well as all common codings, mating faces, and degrees of protection.
Contact carrier, 4-position, Socket, straight, M12, D-coding, SMD reflow, this item is expected to be lead-free from Q1 2027 in accordance with RoHS II without exception 6c (Pb < 0.1%), a lead-free alternative is possible on request in advance
Device connector rear mounting, 5-position, Socket, angled, M12-SPEEDCON, A-coding, THR and wave soldering, this item is expected to be lead-free from Q2 2026 in accordance with RoHS II without exception 6c (Pb < 0.1%), a lead-free alternative is possible on request in advance
SPE PCB connector, design: IEC 63171-2, degree of protection: IP20, number of positions: 2, 1 Gbps, CAT B (ISO/IEC 63171), material: Metal, connection method: THR solder connection, cable outlet: straight, Single Pair Ethernet
Contact carrier, 4-position, Socket, straight, M12, D-coding, SMD reflow, this item is expected to be lead-free from Q1 2027 in accordance with RoHS II without exception 6c (Pb < 0.1%), a lead-free alternative is possible on request in advance
Contact carrier, 8-position, Socket, straight, M8, A-coding, SMD reflow, this item is expected to be lead-free from Q1 2027 in accordance with RoHS II without exception 6c (Pb < 0.1%), a lead-free alternative is possible on request in advance
Contact carrier, Universal, 5-position, Socket, straight, M8, B-coding, SMD reflow, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb < 0.1 %)
Contact carrier, 4-position, Socket, straight, M12, A-coding, THR solder connection, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb < 0.1 %)
Device connector rear mounting, 5-position, Socket, straight, M12-SPEEDCON, B-coding, Wave soldering, this item is expected to be lead-free from Q2 2026 in accordance with RoHS II without exception 6c (Pb < 0.1%), a lead-free alternative is possible on request in advance
Your advantages
- Optimum solutions for the PCB with device-side circular connectors in M8 and M12 format as well as data connectors from RJ45 through USB, SPE, and D-SUB all the way to coaxial and FO connections
- High degree of flexibility with shielded and unshielded versions, even and odd outlets, different signal types, and all common degrees of protection
- Fast connection with innovative connection solutions for devices in all industry-standard degrees of protection and codings
- Portfolio versions for automated soldering processes
New products
Main features
We offer you the right PCB-bound connectors for your application. Benefit from the unique range of our portfolio.
Circular connectors and data connectors for the printed circuit board | |
---|---|
Codings | For all common networks (A, B, D, K, L, M, S, T, X, Y) |
Numbers of positions | 2 to 12 |
Pin connector patterns | 3+PE, 4+PE, 5+PE, RJ45, SPE, SPE M8 |
Degrees of protection | IP20 to IP69K |
Transmission speeds | 1 to 10 Gbps |
Sensor types | Universal, Ethernet, PROFINET, Single Pair Ethernet |
This is why we are the perfect partner
The number of connections between machines, machine parts, and users is increasing. This means that the amount of data is growing while the amount of space remains the same. With Phoenix Contact’s consulting expertise, you will receive the right solution for your device interface: Our data communication experts find clever solutions for your application.
We will not desert you in the planning process: During device development, we will support you, for example, with quick pre-configuration and 2D/3D data for your CAD software. Also included in the support package: a free sample service as well as reliable logistics with global availability thanks to online ordering.
Phoenix Contact’s high-quality connectors are made for reliable, long-lasting device communication. With our extensive competence in connection technology, you benefit from innovative solutions and long-term product availabilities. The quality of our products is confirmed by laboratory tests that go beyond the standard and international approvals.
Technologies
Find out more about Single Pair Ethernet technology, the key to end-to-end data and power transmission from the sensor to the cloud.
Benefit from reliable data transmission through proven, copper-based technology.
The optical transmission of data via fiber-optic cables enables data rates of up to 40 Gbps over many kilometers.
5G, OPC UA, LoRaWAN, IEC 60870-5-104: future-proof transmission technologies for secure communication.
From Push-in connection and multi-conductor connection to proven screw connection – find out about the wide range of connection technologies.
Assemble PCBs efficiently and with process reliability: Our device connection technology is suitable for manual, semi-automated, and fully automated production.