Die, for CRIMPFOX-M, for coaxial connectors
Crimping
With the crimping tools from the CRIMPFOX product range, you can process any type of contact – ferrule, cable lug or coaxial connector – professionally and safely. Optimized leverage and the ergonomic geometry of the crimping tool handle enables fatigue-free and convenient working. The integrated pressure lock ensures long-term stable, high-quality, gas-tight crimping.
Spare die for CRIMPFOX-TC 10
Replacement die for crimping pliers CRIMPFOX-1,6/2,5-ED-4,0
Crimping pliers. with positioner, for turned connector contacts 0.08 mm2 to 2.5 mm2
Die, for Crimpfox-M, for turned contacts 6 - 10 mm2, packed in a serial storage box
Crimping pliers, contact type: insulated and uninsulated ferrules, standards/regulations: DIN 46228-1, DIN 46228-4, UL 486F, Form A, E, F, cross-section, minimum: 0.14 mm2, cross-section, maximum: 16 mm2, for TWIN ferrules up to 2 mm2 x 6 mm2, automatic cross-section adjustment, rotating dies, lateral and front entry, crimping: square
Your advantages
- Easy handling due to the ergonomic handle design
- Efficient wire processing with optimized leverage
- Reliable connections due to compliance with common standards
- High-quality processing of numerous contacts with the integrated pressure lock
- High-quality components and raw materials for a long service life
Professional crimping
With our crimping tools, you can process all conventional contact connection types, such as ferrules, cable lugs, and coaxial connectors precisely and safely. The optimized leverage and ergonomic handle shape enable efficient force transmission and fatigue-free operation. Equipped with an integrated pressure lock, our crimping pliers and press crimping pliers ensure a constant, high-quality crimp connection.
CRIMPFOX DUO For greater flexibility
CRIMPFOX DUO crimping pliers can be used in every application. The die that can be rotated at the push of a button allows ferrules to be inserted from the front or the side. The integrated locking mechanism holds the die securely in its position. This means that even in confined workspaces, such as when wiring directly in the control cabinet, you can crimp conveniently. Due to the self-adjusting mechanism, the crimping pliers can also process TWIN ferrules with process reliability. In combination with the large cross-section range of 0.14 to 16 mm², the ergonomic crimping tools are comfortable and flexible.
Multifunctional crimping pliers One tool, four functions
The CRIMPFOX 4 IN 1 multifunctional crimping pliers allow you to handle conductors and ferrules quickly and easily while saving up to 30 percent of working time. Using only one tool, you can implement various work steps: cutting, stripping, twisting, and crimping. An effective handling process enables all steps to be performed without putting the tool down. Equipped with a 4-stage pressure lock, the crimping tool provides consistently high-quality crimping. The cross-section can be conveniently changed throughout the range of 0.5 to 2.5 mm² in a matter of seconds by replacing the ferrule magazine which is loaded with taped products.