This widely used and universal type of crimping pliers is based on the scissors principle and is available with dies for different contact connection types. With these tools, each cross-section has its own die cavity. This means that careful attention must be paid to correct positioning. For precise and fast processing, the die stations are marked with the corresponding conductor cross-section.
Die, for Crimpfox-M, for non-insulated cable lugs 0.5 - 6 mm2, packed in a serial storage box