Just three steps to energy measuring:
Set up the communication interface, select the power grid type, and configure the measuring input. EMpro measuring devices can be configured and integrated into the network in just three steps. The installation wizard starts up automatically when the device is switched on for the first time. Alternatively, you can set the configuration baseline directly on the device via the user-guided operating keys.
Multi-functional energy measuring device without display with direct Rogowski connection and integrated Modbus/TCP and PROFINET interface for measuring electrical parameters in low-voltage installations up to 690 V. (phoenixcontact.com/empro-help)