The system has been successfully tested for shocks with a force of 5g and vibrations up to 7.4 Hz with an amplitude of 0.15 mm. Wind loads of up to 88 km/h (wind force 8) were successfully simulated on the system. An additional gain provides even greater stability for loads up to wind force 10. The resistance depends on the weight of the components in the housing.
POS for off-grid solar power systems
The Pico Off-Grid System (POS) is a robust PV panel-based solution with multiple performance classes up to 190 Wp. The solution includes a housing, pole bracket, and solar panel. Computers, communication units, batteries, and more can be added to create self-sufficient solutions for field use.
Outdoor housing, color: light gray, dimensions: 410 mm x 455 mm x 228 mm, with panel feed-through for PV connectors and pre-assembled holder, including corner inlays, cover plugs, screws, cover: light gray, plastic latch, material: UV-stabilized polycarbonate
Outdoor housing, color: light gray, dimensions: 251 mm x 204 mm x 134 mm, with panel feed-through for PV connectors and pre-assembled holder, including corner inlays, cover plugs, screws, cover: light gray, plastic latch, material: UV-stabilized polycarbonate
PV panel bracket for energy-self-sufficient systems, panel mounting, suitable for panels of approx. 40 ... 200 Wp, compatible with: POS PV PANEL 75, 110, and 190, fastening set for pole Ø 48 mm ... 180 mm and reinforcement set for up to wind force 10, material: stainless steel
Basic holder for Pico off-grid system, fixing for mast Ø 48 mm ... 108 mm, compatible with POS-HP housing sizes 204 mm x 251 mm to 410 mm x 455 mm, and POS PV panel 75, 110, and 190, material: stainless steel
Basic holder for Pico off-grid system, fixing for mast Ø 48 mm ... 108 mm, compatible with POS-HP housing sizes 204 mm x 251 mm to 308 mm x 352 mm, and POS PV panel 22, material: stainless steel
Outdoor housing, color: light gray, dimensions: 410 mm x 455 mm x 228 mm, with panel feed-through for PV connectors and pre-assembled holder, including corner inlays, cover plugs, screws, cover: transparent, plastic latch, material: UV-stabilized polycarbonate
Outdoor housing, color: light gray, dimensions: 403 mm x 358 mm x 185 mm, with panel feed-through for PV connectors and pre-assembled holder, including corner inlays, cover plugs, screws, cover: transparent, plastic latch, material: UV-stabilized polycarbonate
Your advantages
- Can be used in a wide range of applications thanks to international certifications
- Fast startup with simple, single-person mounting of the entire system
- Durable with a UV-stabilized housing and corrosion-free holder
- Resistant even under strong mechanical strain
- Highly efficient solar panels with monocrystalline cell technology
Main features at a glance
We provide you with the right off-grid system for your application. Discover the technical features for yourself.
POS PV system solution | |
---|---|
Mast diameter | 48 mm … 180 mm |
Bracket material | Stainless steel |
Temperature range | -40°C … +80°C |
PV panel tilt angle | 30° … 80° |
Solar panel technology | 36 / 45 high-performance solar cells, monocrystalline cell technology |
Power of the PV panel | 22 Wp .… 190 Wp |
Detailed product presentation The POS solution is ideal for setting up energy-self-sufficient systems up to a performance class of 190 Wp simply.
POS PV system solution
Ideally equipped for off-grid solutions
Use the PV panel-based POS (Pico off-grid system) to create energy-self-sufficient systems with several performance classes up to 190 Wp. With the robust housing and a mast bracket made of stainless steel, you can implement a reliable and durable solution for providing energy in remote areas and demanding environments. Areas of application include, for example, environmental data acquisition, industrial environments with high demands, and many other outdoor applications.
FAQs
For optimum performance, the panel should be installed at an angle that corresponds to the latitude of the installation location. If your site is located in the northern hemisphere, face the solar panel true south. Similarly, if your site is located in the southern hemisphere, face the solar panel true north. For further details, please refer to the application note which can be found in the download area on the product detail pages.
The PV panels are designed to minimize the effects of partial shading. However, to ensure maximum efficiency, shading should be avoided as far as possible.
Technical principles of electronics housings Solutions for DIN rail applications
Electronics housings are an elementary part of a device. They determine its appearance and protect the electronics from external influences. In addition, they enable assembly in superordinate units. Device manufacturers must therefore pay attention to many details, and not only in the design, but also in the choice of housing when it comes to materials and quality testing. This brochure provides you with all the details.