ECS outdoor housings

ECS outdoor housings for harsh conditions

Robust outdoor housings of the ECS series are the ideal solution for protecting sensitive electronics used in indoor and outdoor applications from dust, dirt, and water. Thanks to the IP6X to IP69K degrees of protection and a wide temperature range from -40°C to +100°C, the housings are ideal for harsh ambient conditions and other challenging environments. This is confirmed by DNV approvals. 

Your advantages

  • Housing design for installing a range of PCB thicknesses
  • Robust, tested housings for outdoor use
  • Integrated interlock to protect against unintentional release of the PCB
  • Optional pressure compensation membrane for vented housing designs
  • Protection against tampering with simple sealing
Free sample
Test the robust ECS series outdoor housings

Would you like to test the ECS series outdoor housings? – Order your personal sample set right now. We provide expert advice on the selection and design-in of the housings in the desired application. Discover the advantages of Phoenix Contact solutions for yourself.

Order a free sample
ECS series electronics housings for harsh conditions
Phoenix Contact GameChangers for device connection

GameChangers for device connection

More than top performance – a completely new game: our GameChangers also take your applications to the next level of success.

Configurator for ECS outdoor housings for harsh operating conditions

Configurator for outdoor housings for harsh operating conditions

Harsh ambient conditions require robust housings. With protection classes ranging from IP6X to IP69K, ECS outdoor housings provide ideal protection against dust, dirt, or water. The modular electronics housings, which are available in various sizes, can be locked via a screw or locking clip. Choose the right connection options, such as M8, M12, or M20, for your individual needs. Optional accessories enable signals to be displayed.

ECS series outdoor housings at a glance The outdoor housings with IP67 and IP69 degrees of protection are the ideal solution for sensitive electronics in demanding outdoor environments.

Interactive image map: ECS series outdoor housings
Robust closure
Benefit from high functional reliability with robust latching or convenient screw connections.
Robust closure
Tamper protection
Protect your application against unauthorized access with a seal.
Tamper protection
Ventilation and venting
As an option, the housing is available with a pressure equalization diaphragm for ventilation and venting.
Ventilation and venting
Various PCB thicknesses
The fixing for the printed circuit boards enables different board thicknesses to be held securely.
Various PCB thicknesses
Versatile mounting options
The housing is ideal for wall or mast mounting.
Versatile mounting options
Service-friendly PCB latching
With the convenient PCB latching, the PCB sits securely in the housing.
Service-friendly PCB latching
Various front panels
Various front panels available for a wide range of connection technologies.
Various front panels
Video: Modular UCS electronics housings for embedded systems
Modular UCS electronics housings for embedded systems YouTube

Secure protection for sensitive electronics in your application

Gain an overview of how versatile the robust ECS series outdoor housing is. Heat, cold, rain – your electronics stay well protected even under extreme conditions.

Ideally equipped for harsh field applications

ECS outdoor housings
Housing cover and empty enclosure of the ECS series
Device connections and cable connectors for the ECS housing
ECS housing pressure equalization diaphragm
Sealing on the ECS outdoor housing
Fixing for the printed circuit board in the ECS series electronics housing
ECS outdoor housings

The robust ECS electronics housings are ideally suited for wall and mast mounting. They allow the easy integration of printed circuit boards with thicknesses of 1.59 mm and 2.38 mm. In addition, the housing is also available in a ventilated version. The integrated tamper protection prevents unauthorized access.

Housing cover and empty enclosure of the ECS series

The outdoor housings have UL certification and reliably protect your electronics against dust, dirt, and water up to the IP67/IP69 degrees of protection. They are designed for the temperature range from -40°C to +100°C. The plastic polycarbonate PC has the UL 94-V0 protection class. The 109 and 169 versions are DNV approved.

The ECS-EX series version provides a safe protective shell for your electronics even in potentially explosive environments. With ATEX/IEC EX certification for the housings, your device approval is made easier.

More about Ex protection
Device connections and cable connectors for the ECS housing

With the proven device connection technology with reliable sealing, you can easily implement tailored interfaces for signals, data, and power. This turns a robust housing into a versatile electronics solution. Create your tailored solutions from device connectors (e.g., M12), photovoltaic connectors, RJ45 connectors, and connectors from the PRC and IPD series.

ECS housing pressure equalization diaphragm

An optional pressure equalization membrane ensures a sufficient level of air exchange, thus increasing the service life of the housing-internal electronics.

Sealing on the ECS outdoor housing

The housing parts can be sealed quickly and securely, therefore providing protection against unauthorized access.

Fixing for the printed circuit board in the ECS series electronics housing

The integrated interlock for the PCB protects it from unintentional detachment – ideal for use in demanding environments.

Video: Easy assembly of the ECS series outdoor housing
Easy assembly of the ECS series outdoor housing YouTube

Easy assembly of the ECS series outdoor housing

The ECS housing is specially designed for extreme conditions in outdoor areas. Learn how to assemble the outdoor housing step-by-step in this video.

E-paper
Overview of the electronics housings portfolio

Discover housings for the DIN rail and outdoor use and learn how flexibly you can adapt electronics housings to your individual needs.

Open the e-paper
DIN rail housings and field housings
Electronics housings for the DIN rail

Technical principles of electronics housings Solutions for DIN rail applications

Electronics housings are an elementary part of a device. They determine its appearance and protect the electronics from external influences. In addition, they enable assembly in superordinate units. Device manufacturers must therefore pay attention to many details, and not only in the design, but also in the choice of housing when it comes to materials and quality testing. This brochure provides you with all the details.