The housing used has a decisive impact on how efficiently a device is mounted. ME MAX series electronics housings allow the easy latching together of the individual parts. In addition, the half-shell housings can be easily extended with center parts, resulting in a modularly extendable overall width.
DIN rail housing, Insertion plate, width: 19.2 mm, height: 73.6 mm, depth: 1 mm, color: yellow (similar RAL 1018)