ICS modular electronics housings

ICS modular electronics housings for IoT applications

The solutions made possible by the ICS modular housing system are as varied as the requirements for future-oriented automation devices. Benefit from a housing system with graduated sizes, variable connection technology, and optional DIN rail connectors. 

Go to Product Detail Page for item 1112639
ICC25-H/4L5,0-1018 - PCB header
ICC25-H/4L5,0-1018 - PCB header
1112639

PCB headers, nominal cross section: 2.5 mm2, color: yellow, nominal current: 16 A, rated voltage (III/2): 320 V, contact surface: Sn, contact connection type: Pin, number of potentials: 4, number of rows: 1, number of positions: 4, number of connections: 4, product range: ICC..-H/..L5,0, pitch: 5 mm, mounting: Wave soldering, pin layout: Linear pinning, solder pin [P]: 3.5 mm, number of solder pins per potential: 1, plug-in system: ICC 2,5, Pin connector pattern alignment: Standard, locking: Snap-in locking, mounting method: without, type of packaging: Box packaging, Product with pin output on left side

Go to Product Detail Page for item 1084014
ICC20-H/4L3,5-7035 - PCB header
ICC20-H/4L3,5-7035 - PCB header
1084014

PCB headers, color: light gray, nominal current: 8 A, rated voltage (III/2): 150 V, contact surface: Sn, contact connection type: Pin, number of potentials: 4, number of rows: 1, number of positions: 4, number of connections: 4, product range: ICC..-H/..L3,5, pitch: 3.5 mm, mounting: Wave soldering, pin layout: Linear pinning, solder pin [P]: 3.65 mm, number of solder pins per potential: 1, plug-in system: ICC 1,5, Pin connector pattern alignment: Standard, locking: Snap-in locking, mounting method: without, type of packaging: Box packaging, Product with pin output on left side

Go to Product Detail Page for item 1072486
ICC25-H/4L5,0-9005 - PCB header
ICC25-H/4L5,0-9005 - PCB header
1072486

PCB headers, nominal cross section: 2.5 mm2, color: black, nominal current: 16 A, rated voltage (III/2): 320 V, contact surface: Sn, contact connection type: Pin, number of potentials: 4, number of rows: 1, number of positions: 4, number of connections: 4, product range: ICC..-H/..L5,0, pitch: 5 mm, mounting: Wave soldering, pin layout: Linear pinning, solder pin [P]: 3.5 mm, number of solder pins per potential: 1, plug-in system: ICC 2,5, Pin connector pattern alignment: Standard, locking: Snap-in locking, mounting method: without, type of packaging: Box packaging, Product with pin output on left side

Go to Product Detail Page for item 1477319
ICC20-TP1,5/4R3,5-1018 - PCB terminal block
ICC20-TP1,5/4R3,5-1018 - PCB terminal block
1477319

Printed circuit board terminal, nominal current: 8 A, rated voltage (III/2): 150 V, nominal cross section: 1.5 mm2, number of potentials: 4, number of rows: 1, number of positions per row: 4, product range: ICC..-TP1,5/..R3,5, pitch: 3.5 mm, connection method: Push-in spring connection, mounting: Wave soldering, conductor/PCB connection direction: 0 °, color: yellow, Pin layout: Linear pinning, Solder pin [P]: 3.55 mm, number of solder pins per potential: 1, type of packaging: packed in cardboard. Product with pin output on right side

Go to Product Detail Page for item 1477321
ICC25-TP2,5/4L5,0-9005 - PCB terminal block
ICC25-TP2,5/4L5,0-9005 - PCB terminal block
1477321

Printed circuit board terminal, nominal current: 18 A, rated voltage (III/2): 300 V, nominal cross section: 2.5 mm2, number of potentials: 4, number of rows: 1, number of positions per row: 4, product range: ICC..-TP2,5/..L5,0, pitch: 5 mm, connection method: Push-in spring connection, mounting: Wave soldering, conductor/PCB connection direction: 0 °, color: black, Pin layout: Linear pinning, Solder pin [P]: 3.15 mm, number of solder pins per potential: 1, type of packaging: packed in cardboard. Product with pin output on left side

Your advantages

  • Flexible use due to the modular system and unique modularity in the connection technology
  • Standardized connections such as RJ45, USB, D-SUB, and antenna sockets as integrative components
  • Optimal space utilization and adaptability of design, colors, and printing
  • 8-pos. DIN rail connectors with parallel and serial contacts for easy module-to-module communication
  • Optional passive heatsinks and thermal simulation for optimum heat dissipation
Free sample
Test the ICS series modular housings

Would you like to test ICS series electronics housings for IoT applications? – Order your personal sample set right now. We provide expert advice on the selection and design-in of the housings in the desired application. Discover the advantages of Phoenix Contact solutions for yourself.

Order a free sample
ICS series electronics housings

New products

ICS lower housing part
PCB terminal blocks in two pitches for the ICS series
Connector for 8-position DIN rail connectors
Bridge for DIN rail connectors

New size of lower housing part

For ICS series electronics housings

The 50 mm wide lower housing part provides the largest possible PCB surface in the ICS series and thus creates more space for the electronics it holds. In total, up to four PCBs and 20 connectors with up to 100 positions can be mounted in the housing.

Main features

  • Width: 50 mm
  • Height: 122 mm
  • Depth: 130.9 mm
  • Up to 20 connection openings

Your Advantages

  • More space for electronic components due to the enlarged PCB surface
  • Full compatibility with the ICS product portfolio with the new combination of existing dimensions
  • Integration of connectors on five connection levels due to a usable overall depth of 112 mm

PCB terminal blocks in two pitches

For ICS series electronics housings

The new PCB terminal blocks in two pitches provide additional connection options for ICS series electronics housings. Choose between screw or Push-in connection versions of the new terminal blocks for your device solution.

Main features

  • For ICS overall widths of 20, 25, and 50 mm
  • Push-in spring connection and screw connection
  • Pitch: 3.5 and 5 mm
  • Alignment left and right

Your Advantages

  • Simple handling in just a few steps
  • Fixed wiring and a reduced number of individual parts
  • Choice between different pitches and connection methods
  • One partner for everything: the right components for your device solution

Connector for 8-position DIN rail connectors

Module communication over several levels

Some applications also require data and signals from the module communication beyond the module network, for example, in the case of a line feed. Here, input and output connectors for the 8-position DIN rail connector connect modules over several levels. They can be used on the left, right, and center.

Main features

  • 8-position module communication
  • Available as input and output
  • End bracket function

Your Advantages

  • Input and output of the 8-position bus connection in the module network with ME-IO and ICS housings
  • Optimum use of space with ordered cable routing
  • Easy marking with a large printing area

Bridge for DIN rail connectors

Making optimum use of installation space

The transmission of data and signals for applications without a necessary output to the PCB can be looped through by a bridge for DIN rail connectors below the module. This enables you to maximize the use of the PCB surface.

Main features

  • 8-position module communication
  • Available in the widths 18.8, 20, and 25 mm

Your Advantages

  • Can be integrated into device applications based on ME-IO and ICS housings
  • Increased maximum PCB surface
  • Connection of the positions in the field with FMC connectors

Configurator for ICS housings for IoT applications

Configurator for electronics housings for IoT applications

Configure your ICS housing. Choose from Push-in and screw connection technologies. Antenna, USB, or RJ45 connections can be easily integrated with additional accessories. Prepared displays, keypads, and heatsinks enable you to create sophisticated applications. You can also use the PROTIQ 3D printing service for prototype production of your housing cover. Once the configuration has been completed, you can use the online thermal simulation and get your design into series production.

Top innovations


Passive heatsinks and optimized cooling for electronics housings

Heat out. Power in. Optimized cooling for ICS electronics housings

Maximize power density in your devices with passive cooling solutions and thermally optimized PCB layouts in ICS electronics housings: from configuration and comprehensive thermal simulations to implementation – ideal for powerful and miniaturized IoT applications.

ICS series housings for IoT applications at a glance


Interactive image map: ICS modular electronics housings for IoT devices in Industry 4.0 applications
DIN rail connectors
8-pos. DIN rail connector with parallel and serial contacts for easy module-to-module communication.
DIN rail connectors
Fiber optics
Fiber optics for reliable status display.
Fiber optics
Heatsinks
Heatsinks for reliable heat dissipation.
More about custom heatsinks
Heatsinks
Display modules and membrane keypads
Display integration for user-friendly operation.
Display modules and membrane keypads
Connection technology
Connection technology that can be positioned as desired.
Connection technology
Custom front cover
Custom design of a distinctive cover.
To custom housing covers for the ICS series
Custom front cover

The basis for tomorrow’s IoT devices

Benefit from a comprehensive selection of modules and a high degree of flexibility in connection technology for IoT applications: Standardized connection technology such as RJ45, USB, and D-SUB connections can be used in a modular way for ICS series DIN rail housings. The 8-pos. TBUS also makes module-to-module communication easier.

3D view

360° view of displays and keypads for ICS electronics housings

2.4" touch displays and 0.96" displays with configurable membrane keypads round out the ICS series electronics housings portfolio.

Discover the high level of operating convenience offered by the ICS housings in the adjacent 3D view.

Modular housings with variable connection technology

8-position DIN rail connector
Modular connection technology for ICS housings
The ICS housing in different overall widths, installed heights, and installed depths
The ICS housing with high packing densities
Display modules and membrane keypads for the ICS housing
Light guides in a variety of designs
8-position DIN rail connector

Connect individual ICS housings together easily. 8-position TBUS 8 DIN rail connectors with serial and parallel contacts enable easy module-to-module communication in the control cabinet.

Modular connection technology for ICS housings

The ICS series for the DIN rail features modular connection technology for RJ45, D-SUB, USB, and antenna connections that is unique on the market. PCB headers enable plug-in connection technology of the ICS housing series. Connectors with screw or Push-in technology, with 3 and 4 positions with 5.0 mm pitch increase their flexibility.

The ICS housing in different overall widths, installed heights, and installed depths

The modular system of the ICS housing provides a high level of scalability, tailor-made for your requirements. Overall widths of 20 mm, 25 mm, and 50 mm, installed heights of 77.5 mm, 100 mm, and 122.5 mm, and installed depths of 87.5 mm, 110 mm, and 132.5 mm are available.

The ICS housing with high packing densities

Because of its flexibility, the ICS housing enables technically complex solutions to be implemented in a confined space in the control cabinet. Make ideal use of the space for up to two PCBs with a width of 25 mm and for up to four PCBs with a width 50 mm – with an installation time of just a few seconds. This gives you more space and area for relays and electrolytic capacitors. The design, colors, and printing can be tailored.

Display modules and membrane keypads for the ICS housing

The visualization and adjustment of processes and characteristic values at the touch of a finger are becoming increasingly important. Touch displays and high-resolution displays with membrane keypads enrich the equipment of the ICS series modular system.

Light guides in a variety of designs

Light guides are available in various designs for status and diagnostic indicators. Mounting is simple thanks to press pins. On request, the fiber-optic cables can be supplied matched to your DIN rail housing.

Mounting device for ICS series electronics housings

The range of accessories for the ICS housing series now includes a user-friendly mounting device. The mounting device can be used with ICS housings of various sizes.

Passive heatsinks


Passive heatsinks for ICS series electronics housings

Passive heatsinks allow the devices to be used even in thermally demanding applications. Extensive thermal simulations help achieve the optimum arrangement of components on the printed circuit board.

FAQs about optional passive heatsinks

Customer-specific heatsinks for ICS series electronics housings
Exploded view of the ICS 50 electronics housing with heatsink
Heat distribution without heatsink with the ICS DIN rail housing
Heat distribution without heatsink with the ICS DIN rail housing
Diagram of the ICS50-B122X98-V-V-7035 electronics housing
Customer-specific heatsinks for ICS series electronics housings

Heatsinks are currently available for the ICS (Industrial Case System, for the DIN rail) and UCS (Universal Case System, for outdoor use) housing series.

More about passive heatsinks
Exploded view of the ICS 50 electronics housing with heatsink

The optimum thermal connection is implemented by individual adjustments of the heatsink. This is usually done by a milling operation on the heatsink.

More about passive heatsinks
Heat distribution without heatsink with the ICS DIN rail housing

The maximum temperature has a particularly high impact on the reliability and service life of your device. With a temperature increase of 10°C the failure rate is doubled.

More about passive heatsinks
Heat distribution without heatsink with the ICS DIN rail housing

Small and powerful components, high data rates, dust, and insufficient ventilation of the housing are reasons for a high temperature difference compared to the environment.

More about passive heatsinks
Diagram of the ICS50-B122X98-V-V-7035 electronics housing

The graphs of the diagrams provide information on which power the components may supply in the respective housing in order not to exceed a temperature difference to the environment. The slope of the straight line describes the thermal conductance of the system. The cases shown differ, on the one hand, in that one features full-surface heating while the other features heating of a hotspot of 20 mm x 20 mm and, on the other hand, in that one has a printed circuit board installed in the housing and one does not have a housing.

More about passive heatsinks
ME-IO series electronics housings

Can be combined with ME-IO series housings

Use the strengths of two housing families for your application: The two product families ME-IO and ICS can be combined flexibly with each other via T-BUS DIN rail connectors – in whichever way your application requires.

E-paper
Overview of the electronics housings portfolio

Discover housings for the DIN rail and outdoor use and learn how flexibly you can adapt electronics housings to your individual needs.

Open the e-paper
DIN rail housings and field housings
Electronics housings for the DIN rail

Technical principles of electronics housings Solutions for DIN rail applications

Electronics housings are an elementary part of a device. They determine its appearance and protect the electronics from external influences. In addition, they enable assembly in superordinate units. Device manufacturers must therefore pay attention to many details, and not only in the design, but also in the choice of housing when it comes to materials and quality testing. This brochure provides you with all the details.