Universal DIN rail adapter, for screwing on switchgear
Accessories and HMI components for electronics housings
Thanks to UTA DIN rail adapters, devices such as power supplies or sensor/actuator boxes can be snapped onto standard DIN rails. The corrosion-proof metal version ensures a long service life and secure hold, even under extreme loads. DIN rail adapters provide a reliable foundation for professional device integration in the control cabinet.
Multiple light guides, passive, rigid, Cylinder head, emission surface: planar, number of displays: 7, (7 rows, 1 column), pitch: 5.08 mm, ESD protection: <12 kV, can be used for the BC housing range (housing must be processed)
Multiple light guides, passive, rigid, Cylinder head, emission surface: planar, number of displays: 6, (6 rows, 1 column), pitch: 5.08 mm, ESD protection: <12 kV, can be used for the BC housing range (housing must be processed)
Single light guide, passive, rigid, Cylinder head, emission surface: planar, number of displays: 1, (1 row, 1 column), length: 7 mm, ESD protection: <4 kV, can be used for the ME, ME-MAX, ME-IO, ME PLC, and EH housing ranges (housing must be processed)
Multiple light guides with glare protection, passive, rigid, Raised head, emission surface: spherical, number of displays: 2, (2 rows, 1 column), pitch: 2.54 mm, ESD protection: <8 kV, can be used for the ME, ME-MAX, ME-IO, ME PLC, and EH housing ranges (housing must be processed)
Membrane keypad for BC 107,6 and BC 161,6, self-adhesive, conductive silver technology, 4 keys, 2 colors, 7-pos. terminal lug, pitch: 1.0 mm, customizable in the online configurator
Signal light with spade connector, active, rigid, Cylinder head, emission surface: planar, number of displays: 1, (1 row, 1 column), diameter: 12.5 mm
Graphic LCD module, 2.8", 128 x 64 pixels, FSTN transflective/positive 6:00, LED backlight, interface: 8 bit, operating temperature: -20 °C ... 70 °C
Multiple light guides, passive, rigid, Raised head, emission surface: spherical, number of displays: 6, (1 row, 6 columns), pitch: 2.54 mm, ESD protection: <8 kV, can be used for the ME, ME-MAX, ME-IO, ME PLC, and EH housing ranges (housing must be processed)
Multiple light guides, passive, rigid, Raised head, emission surface: spherical, number of displays: 1, (1 row, 1 column), pitch: 2.54 mm, ESD protection: <8 kV, can be used for the ME, ME-MAX, ME-IO, ME PLC, and EH housing ranges (housing must be processed)
Your advantages
- Optimum equipment and add-ons for your electronics housings
- Tailor-made system solutions with various color versions, dimensions, and more
- Combinations of displays and membrane keypads are possible
New products in device connection technology
As a leading manufacturer of connectors and electronics housings, Phoenix Contact is always working to find new solutions for the growing requirements placed on your industrial and infrastructure applications.
Discover our new device connection technology for the transmission of signals, data, and power as well as our versatile electronics housings.
A wide range of accessories for high-level functionality
DIN rail adapters
DIN rail adapters
DIN rail adapters are the right solution for installing devices without a standard mounting foot, transformers, or bulky elements securely on a DIN rail.
- Die-cast zinc DIN rail adapters
- Maximum flexibility when positioning your devices, thanks to the mounting holes
- Save space with tailor-made adapters in various overall widths and lengths
Displays
Displays
Displays for electronics housings enable functional display solutions in screen sizes from 2.4 to 15 inches. They can be used in mobile and stationary electronics housing applications.
- High-contrast LCDs as well as TFT color displays
- Easy and time-saving integration into electronics housings
- Can be used in temperature ranges from -20°C to 70°C
- Touch displays available on request
- Display carriers available in various color versions
Membrane keypads
Membrane keypads
Electronics housings increasingly include membrane keypads. Our product range can be easily integrated into electronics housings from Phoenix Contact.
- Easy and time-saving integration into electronics housings
- Various sizes and colors for custom device designs
- Customer-specific layouts on request
Light guides
Light guides
More space for the essentials: light guides allow the space-saving implementation of status indicators for electronics housings.
- Simple visual status and diagnostic indicators
- Horizontal and vertical versions for round or rectangular status indicators
- Easy mounting on the PCB using press pins
- High flexibility with versions with one to 40 indicators
- Thanks to light guides, additional PCBs are not required for the LEDs
Technical principles of electronics housings Solutions for DIN rail applications
Electronics housings are an elementary part of a device. They determine its appearance and protect the electronics from external influences. In addition, they enable assembly in superordinate units. Device manufacturers must therefore pay attention to many details, and not only in the design, but also in the choice of housing when it comes to materials and quality testing. This brochure provides you with all the details.