FO coupling, design: SC, degree of protection: IP20, number of positions: 2, material: Plastic, connection method: Coupling, cable outlet: straight
Adapters and couplings for copper and FO cabling
Adapters and couplings provide a high degree of flexibility when adapting the cabling. DIN rail adapters ensure the secure connection of your cables and the reliable transmission of data. Use M8, M12, and valve connector adapters in the field. Use termination resistors to reliably prevent signal reflections at the end of the bus line in fieldbus systems.
Modular RJ45 PCB connectors, 1x1 single-port, connection direction of the connector to the PCB: 90 °, Tab up, Shielded, LED (green, yellow), number of positions: 8, 10 Gbps, PoE++, SMT, SMD, Reflow, IP20, type of packaging: Tape and Reel
SC-RJ socket insert, duplex, for VS-A-F-IP67 panel mounting frame, can be used for fiberglass (multi-mode and single mode), PCF, and polymer fibers
Modular RJ45 PCB connectors, 1x2 multi-port, connection direction of the connector to the PCB: 90 °, Tab up, Shielded, shield springs, number of positions: 8, 10 Gbps, PoE++, THT, THD, Wave, IP20, type of packaging: Tray
Singlemode SFP transceiver for transmission up to 1 Gbps over 10 km at wavelengths of 1,310 nm in the extended temperature range
FO coupling, degree of protection: IP20, number of positions: 2, material: Plastic, connection method: Coupling, cable outlet: straight, color: beige, Ethernet
CC-Link termination resistor, 4-pos., M12 plug
Valve connector, 3-position, Plug straight M12 SPEEDCON, coding: A, on Valve connector A, with 1 LED, Wiring: Z diode
Modular RJ45 PCB connectors, 1x1 single-port, connection direction of the connector to the PCB: 180 °, Shielded, number of positions: 8, 10 Gbps, PoE++, THT-THR, THD, Reflow, IP20, type of packaging: Tape and Reel
Valve connector, 3-position, Plug angled M12, coding: A, on Valve connector BI (11 mm)
Your advantages
- Compact design for space-saving installations
- Reliable data transmission via couplings and cable connection modules
- Flexible use with modules for various data interfaces
19" distributors and DIN rail adapters for FO and copper-based data cabling
The 19" distributors and DIN rail adapters for FO and copper-based data cabling extend our portfolio of adapters. You will find these products grouped by data connectors.
Wall-mounted junction boxes
Wall-mounted junction boxes, called terminal outlets, are used to connect an end device to cabling. The junction boxes can also be found in the product list on this page.