Modular RJ45 PCB connectors, 1x1 single-port, connection direction of the connector to the PCB: 90 °, Tab up, Shielded, number of positions: 8, 10 Gbps, PoE++, THT, THD, Wave, IP20, type of packaging: Tray
Adapters and couplings for copper and FO cabling
Adapters and couplings provide a high degree of flexibility when adapting the cabling. DIN rail adapters ensure the secure connection of your cables and the reliable transmission of data. Use M8, M12, and valve connector adapters in the field. Use termination resistors to reliably prevent signal reflections at the end of the bus line in fieldbus systems.
Modular RJ45 PCB connectors, 1x1 single-port, connection direction of the connector to the PCB: 90 °, Tab down, Shielded, number of positions: 8, 10 Gbps, PoE++, SMT, SMD, Reflow, IP20, type of packaging: Tape and Reel
Modular RJ45 PCB connectors, 1x1 single-port, connection direction of the connector to the PCB: 180 °, Shielded, Bicolor LED (green-yellow, green-yellow), number of positions: 8, 10 Gbps, PoE++, THT-THR, THD, Reflow, IP20, type of packaging: Tape and Reel
Modular RJ45 PCB connectors, 1x1 single-port, connection direction of the connector to the PCB: 90 °, Tab up, Shielded, LED (yellow, green), number of positions: 8, 10 Gbps, PoE++, THT, THD, Wave, IP20, type of packaging: Tray
Valve connector, 3-position, Plug angled M12, coding: A, on Valve connector BI (11 mm), with 1 LED, Wiring: Z diode
Singlemode SFP+ transceiver for transmission up to 10 Gbps over 10 km at wavelengths of 1,310 nm in the industrial temperature range
Double valve connector adapter, Universal, 4-position, PUR/PVC, black RAL 9005, Plug angled M12 SPEEDCON, coding: A, on Valve connector B (10 mm), with 1 LED, Wiring: Z diode and Valve connector B (10 mm), with 1 LED, Wiring: Z diode, valve connector spacing: 0.1 m
FO coupling, degree of protection: IP20, number of positions: 2, material: Plastic, connection method: Coupling, cable outlet: straight, Ethernet
FO coupling, degree of protection: IP20, number of positions: 2, material: Metal, connection method: Coupling, cable outlet: straight, color: silver/matt, Ethernet
Double valve connector adapter, Universal, 4-position, PUR/PVC, black RAL 9005, Plug straight M12 SPEEDCON, coding: A, on Valve connector A, with 1 LED, Wiring: Z diode and Valve connector A, with 1 LED, Wiring: Z diode, valve connector spacing: 0.2 m
Your advantages
- Compact design for space-saving installations
- Reliable data transmission via couplings and cable connection modules
- Flexible use with modules for various data interfaces
19" distributors and DIN rail adapters for FO and copper-based data cabling
The 19" distributors and DIN rail adapters for FO and copper-based data cabling extend our portfolio of adapters. You will find these products grouped by data connectors.
Wall-mounted junction boxes
Wall-mounted junction boxes, called terminal outlets, are used to connect an end device to cabling. The junction boxes can also be found in the product list on this page.