You can connect SCC shield clamps one-handedly and without using any tools. The convenient clamping bracket and the non-pressurized contact spring enable a simple and low-fatigue shield connection to be made. At the same time, the design of the contact spring guarantees a reproducible and long-term stable contact quality and compensates any conductor settling effects. The shield connection is flexible, with clamps available for direct mounting, neutral busbar mounting, and DIN rail mounting. For neutral busbar mounting, simply swivel the shield clamps onto the neutral busbar rail and close the lever to secure both the terminal block and the conductor to be connected. For a clearer overview and assignment of the individual shield clamps, the clamps feature large marking areas on the clamping bracket. This simplifies assigning the cable in accordance with the circuit diagram.
Shield connection, Suitable for PH 4/ and PH 6/ cable housings (pitches: 6 mm and 8 mm), material: Metal, color: silver/black