SK 14-D
   - 
  Shield connection terminal block
    
      3026874
      
      
    
  
      Shield connection terminal block, for direct shield on conductive mounting panels, sheet thickness 1 mm ... 2 mm
Product details
Compatible products
Your advantages
Easy handling
        Spring-loaded, large-surface pressure plate
        Suitable for direct and busbar mounting
        Knurled screw
        As components, it is not possible to certify shield connections in accordance with the requirements of the directive and standards for electrical equipment in potentially explosive areas. As such, shield connection clamps can be used in the Ex area even without an appropriate approval or marking.