Photovoltaic connectors

Photovoltaic connectors

Phoenix Contact connectors for field assembly are ideal for cabling photovoltaic systems. Whether AC or DC, circular or rectangular: The solar connectors cover a wide range of requirements. Device connectors, PCB connection technology, and accessories complete the portfolio.

Go to Product Detail Page for item 1220828
PV-PRO/OE-200/F-1000/6 - Fuse plug
PV-PRO/OE-200/F-1000/6 - Fuse plug
1220828

Fuse plug, Range of articles: SUNCLIX, color: black, min. conductor cross section: 6 mm2, max. conductor cross section: 6 mm2, rated voltage: 1000 V DC (bis 4000m ü. NN), rated current: 6 A, Connection method: open cable end, min. cable diameter: 5.8 mm, max. cable diameter: 6.4 mm, SUNCLIX fuse element for protecting panels and devices in photovoltaic systems

Go to Product Detail Page for item 1220818
PV-PRO/OE-200/F-1500/11 - Fuse plug
PV-PRO/OE-200/F-1500/11 - Fuse plug
1220818

Fuse plug, Range of articles: SUNCLIX, color: black, rated voltage: 1500 V DC (bis 4000m ü. NN), rated current: 11 A, Connection method: open cable end, min. cable diameter: 5.8 mm, max. cable diameter: 6.4 mm, SUNCLIX fuse element for protecting panels and devices in photovoltaic systems

Go to Product Detail Page for item 1220821
PV-PRO/OE-200/F-1500/5 - Fuse plug
PV-PRO/OE-200/F-1500/5 - Fuse plug
1220821

Fuse plug, Range of articles: SUNCLIX, color: black, rated voltage: 1500 V DC (bis 4000m ü. NN), rated current: 5 A, Connection method: open cable end, min. cable diameter: 5.8 mm, max. cable diameter: 6.4 mm, SUNCLIX fuse element for protecting panels and devices in photovoltaic systems

Your advantages

  • Quicker and easier conductor connection on site thanks to innovative fast connection technology
  • Easy cabling: Assembly without special tools
  • Permanently reliable connection with TÜV-tested components
  • High degree of flexibility thanks to connection solutions for various cable cross-sections
  • Future-oriented cabling of PV systems with consistent connection solutions
AC connection technology

AC connection technology

PRC series AC connection technology

A broad connection technology product range for every performance class is at your fingertips for the AC side of your PV systems. This portfolio includes circular and rectangular connectors for 1 and 3-phase devices, plus panel feed-through terminal blocks and corresponding accessories.

  • Voltages up to 690 V
  • Currents up to 70 A
  • Conductor cross-sections from 1.5 to 16 mm²
  • Screw and crimp connection
  • PRC: IP66/IP68 (24 h/2 m)/IP69K
DC connection technology

DC connection technology

DC connection technology

Panel feed-throughs, connectors, and comprehensive accessories: Innovative and reliable DC connection technology simplifies the task of cabling PV modules, device connection boxes, and inverters.

  • Currents up to 65 A
  • Voltages up to 1,500 V
  • Conductor cross-sections from 2.5 mm² to 16 mm²

SUNCLIX connectors for photovoltaic systems

SUNCLIX connectors for connecting PV panels
Connectors for photovoltaics in a greenhouse
DC distributor in a photovoltaic system
SUNCLIX connectors for connecting PV panels

SUNCLIX connectors from Phoenix Contact support automated processing. Silver-plated contacts ensure lower contact resistance values during long-term use.

The connectors with crimp connection are designed for currents up to 40 A (TÜV)/50 A (UL) and voltages up to 1,500 V (TÜV/UL).

Connectors for photovoltaics in a greenhouse

The innovative spring connection of the DC connectors allows you to reliably and safely connect cables ranging from 2.5 to 16 mm² without special tools. This facilitates particularly quick and easy on-site assembly.

DC distributor in a photovoltaic system

Our Y distributors and string fuses enable even greater flexibility in photovoltaic cabling. Route adjacent strings to the terminal point easily and inexpensively with just one string cable.

Protect your devices with external string fuses and benefit from the advantages of thermal management and small device size.

Video: SUNCLIX connectors – cabling photovoltaic systems
Cable photovoltaic systems easily and reliably YouTube

SUNCLIX: Easy mounting, safe operation

With SUNCLIX, you can realize reliable cabling from the PV module through to the inverter. Find out about all of the advantages of the black solar plugs in the video.

Video: PRC series inverted and angled circular connectors
PRC series inverted and angled circular connectors YouTube

PRC: Robust power connectors with a high protection class

The PRC installation system enables bidirectional power transmission up to 35 A, even in extreme ambient conditions.

E-paper
The PV portfolio at a glance

Are you looking for reliable and innovative connection technology for your photovoltaic panels, inverters, or for the complete photovoltaic system? Then you have come to the right place.

Open the e-paper
Photovoltaic connectors portfolio
Two employees look at the product navigator on a tablet, with various product overlays above it

Product navigator Get an overview of our comprehensive portfolio

Quickly find clear information about PCB terminal blocks, connectors, and electronic housings for device connections. The product navigator helps you by splitting the range into the various product groups.