Controller (SPS), PLCnext Control; Programming: High-level language and IEC 61131-3; Operating system: Yocto/Linux® (real-time); Programming tool: PLCnext Engineer, Eclipse®, Visual Studio®, MATLAB®/ Simulink®; Processor: Arm® Cortex®-A9, 2x 800 MHz; IoT connection: PROFICLOUD and every cloud via cloud connectors; Development process certified in accordance with IEC 62443-4-1, Product certified in accordance with IEC 62443-4-2 (Certification conditions see user documentation); The product is being prepared for compliance with the Cyber Resilience Act (CRA).
DC charging controllers for EV fast charging stations
The freely programmable CHARX control flexible and CHARX control integrated DC charging controllers provide the intelligence for modern EV charging stations for mode 4 fast charging in accordance with IEC 61851-23. They communicate with the OCPP backend and the electric vehicle, monitor the charging process, control the power electronics and DC contactors, and handle additional tasks as an option. Thanks to security by design, they are future-proof in the long term.
CHARX control integrated, Power control unit for the construction of DC charging stations, 19" rack mounting, input: 0 V DC...1000 V DC, output: 0 V DC...1000 V DC / 0 A DC...500 A DC. The product is being prepared for compliance with the Cyber Resilience Act (CRA).
Axioline F, Charging controller, Interface module; interface: CAN bus: 1, DC charging interface: 1; Transmission speed: 10 kbps ... 1 Mbps; transmission speed in the local bus: 100 Mbps; degree of protection: IP20; Scope of supply: including bus base module and Axioline F connectors; The product is being prepared for compliance with the Cyber Resilience Act (CRA).
Controller (SPS), PLCnext Control; Programming: High-level language and IEC 61131-3; Operating system: Yocto/Linux® (real-time); Programming tool: PLCnext Engineer, Eclipse®, Visual Studio®, MATLAB®/ Simulink®; Processor: Arm® Cortex®-A55, 2x 1.7 GHz; IoT connection: PROFICLOUD and every cloud via cloud connectors; Development process certified in accordance with IEC 62443-4-1, The product is being prepared for compliance with the Cyber Resilience Act (CRA).
CHARX control integrated, Power control unit for the construction of DC charging stations, 19" rack mounting, input: 0 V DC...1000 V DC, output: 0 V DC...1000 V DC / 0 A DC...500 A DC
Your advantages
- 19-inch charging controller combines all functions in one device
- 19-inch system with fast connection simplifies installation and maintenance
- Flexible use with free choice of programming in accordance with IEC 61131
- Reduced programming work with preassembled function blocks
- Easy system integration with comprehensive interfaces
New products
Comparison of our DC charging controllers Decide which controller solution better suits your needs
|
|
|
|
|---|---|---|
|
CHARX control flexible
The flexible solution for DIN rails |
CHARX control integrated
The all-in-one solution for the 19-inch rack |
|
| Application and mounting type | Modular, DIN rail-based system consisting of PLCnext Control and SECC module | Slide-in and fast connection in a 19-inch rack – all necessary components integrated |
| Integrated functions | PLC, DC charging communication | PLC, DC charging communication, DC contactors, DC fuse, insulation monitoring, 24 V power supply |
| Integrated interfaces and connections | CCS charging, CAN bus, Ethernet, TCP/IP, I/Os, optional OCPP 1.6J (OCPP 2.0.1 in preparation) | CCS charging, CAN bus, Ethernet, TCP/IP, I/Os, RS-485, 230 V for external fans, emergency switching off, optional OCPP |
| Multiple charging points can be set up in a single EV charging station | 1x PLCnext Control per EV charging station + 1x SECC module per charging point (alignable) | 1x 19-inch control module per charging point |
| Supported charging power | System-dependent and determined by the power electronics used | 500 kW (500 A / 1,000 V) |
| Freely programmable with PLCnext Engineer in accordance with IEC 61131 | ||
| Preprogrammed function blocks | ||
| Preinstalled example application | ||
| Dimensions (W x H x D) | Dependent upon configuration | 483 mm x 134 mm x 550 mm (3 rack units in the 19-inch standard) |
| More about CHARX control flexible | More about CHARX control integrated |
CHARX control flexible DC charging controller Flexible system consisting of PLCnext Control, SECC module, and OCPP app
With CHARX control flexible, you can implement DC EV charging stations as needed and with a high degree of flexibility in terms of the system design. The control system combines a PLCnext Control, such as the AXC F 1252, with the AXL F IF SECC 1FF SECC module. Additional Axioline I/O and interface modules as well as the optional OCPP app allow the control system to be extended. The solution can thus be adapted to different charging concepts and integration requirements.
Unlike many other DC charging controllers, CHARX control flexible is not based on predefined standard software, but on a freely programmable architecture. The application is created with PLCnext Engineer. Efficient implementation is achieved with the help of a function block library for the SECC module. The SECC module supports communication in accordance with IEC 61851, DIN SPEC 70121, and ISO 15118-2, monitors the charging process, and supports the control of power electronics and DC contactors.
Connection to a backend via OCPP 1.6J is also possible as an option. OCPP 2.0.1 is already in preparation. Supplemented by a security-by-design concept based on IEC 62443, this creates a high-performance and future-proof solution for modern DC charging stations.
CHARX control integrated DC charging controller The all-in-one module configuration work, installation, and maintenance
CHARX control integrated combines all control and monitoring functions for your DC fast charging station in a single 19-inch module. Up to ten power modules can be connected to the all-in-one module. The control module combines all the key functions required for operating modern fast-charging infrastructure, such as a PLC, charging controller, insulation monitoring, power contactors, fuses, a 24 V power supply, and power distribution.
The integrated PLCnext Control enables easy backend connectivity via OCPP and communication in accordance with ISO 15118-2. The V2X capability and bidirectional charging ensure a future-proof charging infrastructure.
With its open and freely programmable architecture, the controller offers maximum design flexibility for the development of custom charging applications. Preprogrammed function blocks and a preinstalled example application reduce development time and make it easier to implement new features.
The advantages of the 19-inch system in a video
The modular 19-inch system in detail Implement quick rack mounting of your DC charging stations
The CHARX system in a standard 19-inch format consists of several coordinated modules for distributing, transforming, and controlling the charging current: The new distribution module CHARX power distribute, the new control module power module CHARX control integrated, and the CHARX power basic power modules can be combined to suit any charging situation.
Compared to classic assembly with DIN rail components, the modular setup significantly reduces the complexity of a DC charging station and enables modules to be installed and replaced quickly.