Assembled M12 connectors with push-pull fast locking system enable secure, tool-free connections. This guarantees easy, time-saving installation, even in confined spaces and with high cabling density.
Cable plug in molded plastic, M17-Socket, Straight, plastic molded, number of positions: 17, type of locking: Screw locking mechanism, cable length: 2 m, shielded: yes, color of outer sheath: green, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb < 0.1 %)