Assembled Ethernet cable, shielded, 4-pair, 26 AWG suitable for use with drag chain (19-wire), RAL 5021 (water blue), RJ45 plug/IP20 to RJ45 plug/IP20, line, length: 10 m
Network cable, Ethernet CAT5 (1 Gbps), 8-position, Variable cable type, shielded, Socket angled M12 SPEEDCON, coding: A / IP67, on Plug straight RJ45 / IP20, cable length: Free input (0.2 ... 40.0 m)
Network cable, Ethernet CAT5 (1 Gbps), 8-position, PUR halogen-free, water blue RAL 5021, shielded (Advanced Shielding Technology), Plug straight M12, coding: A / IP67, on free cable end, cable length: 1 m
Network cable, Ethernet CAT5 (1 Gbps), 8-position, PUR halogen-free, water blue RAL 5021, shielded, Plug straight M12, coding: A / IP67, on Plug straight RJ45 / IP20, cable length: 0.5 m
Network cable, PROFINET CAT5 (100 Mbps), EtherCAT® CAT5 (100 Mbps), 4-position, PVC/PVC, green RAL 6018, shielded (Advanced Shielding Technology), Plug straight M12, coding: D / IP67, on Plug straight M12 / IP67, cable length: 5 m
Network cable, Ethernet CAT5 (100 Mbps), PROFINET CAT5 (100 Mbps), 4-position, PE-X halogen-free, black RAL 9005, shielded, Plug straight M12, coding: D / IP69K, on free cable end, cable length: 2 m, for outdoor applications, with high-grade steel knurl
Device connector rear mounting, VARAN, 6-position, Socket, straight, M12-SPEEDCON, A-coding, on free cable end, Bus line, cable length: 5 m, this item is expected to be lead-free from Q3 2026 in accordance with RoHS II without exception 6c (Pb < 0.1%), a lead-free alternative is possible on request in advance
Patch cable, degree of protection: IP20, number of positions: 4, 100 Mbps, CAT5, material: PP, connection method: Pierce connection, connection cross section: AWG 23- 22, cable outlet: straight, PROFINET
Network cable, Ethernet CAT6A (10 Gbps) CAT6A (10 Gbps), 8-position, PUR halogen-free, water blue RAL 5021, shielded (Advanced Shielding Technology), Plug angled M12, coding: X / IP67, on free cable end, cable length: 1 m
Network cable, degree of protection: IP20, cable length: 7 m, number of positions: 6, 100 Mbps, CAT5, color: black, VARAN, 1x2x24/32+2x2x24/19, SF/UTP, black
Your advantages
- Wide range of possible applications thanks to support for all networks and bus systems
- Seamless communication with high-speed data transmission up to 40 Gbps
- Advanced Shielding Technology provides protected and reliable shield connections for M8 and M12 cabling solutions, even under extreme environmental conditions
- High reliability in industrial environments with robust connectors
New products
Configure your personal data cable
Configure your copper- or FO-based data cable quickly and intuitively. In just a few steps, the configurator guides you to the desired solution.
FO data cables are available in lengths of up to 1,000 meters. You can choose between a free cable end and one with a male or female connector. In addition, you can choose from several connection types, degrees of protection, numbers of positions, and fiber types.
Copper-based data cables are available with multiple connections and in lengths of up to 100 meters. In addition, you can configure your solution based on different cable types, numbers of positions, transmission categories, and signal types.
Data transmission cabling solutions for IIoT communication
Copper-based data cables
Copper cables in practice
Complex automation processes call for high volumes of data at ever-increasing transmission speeds. Benefit from high-performance preassembled cables. From solutions for small data rates over large distances to high-speed cabling with up to 10 Gbps, we provide you with flexible solutions for your automation network.
-
Future-proof data cabling with up to 10 Gbps
-
Consistent 360° shielding concepts for sockets, connectors, and patch cables
-
For all common networks and bus systems: EtherNet/IP™, Ethernet, VARAN, EtherCAT®, PROFINET, Sercos®, INTERBUS, PROFIBUS, CANopen®, DeviceNet™, CC-Link, Universal Serial Bus (USB)
-
Robust solutions for industrial use in IP20 up to IP69K environments
-
Can be combined with connectors designed for assembly in the field featuring spring, pierce, or IDC connection
More details about copper-based data cabling
Whatever the field of application, whether infrastructure, buildings, or industry, the focus is on process automation. More devices are being integrated into networks all the time. Cabling is becoming more and more complex due to increasing data volumes and growing transmission speeds. Copper-based data cabling has proven itself here for decades.
FO-based data cables
FO cables in practice
High transmission speeds, low attenuation, resistance to electromagnetic interference: FO cables are a modern transmission medium for industrial systems and infrastructure applications. Whatever the interface, you can select the right fiber type for your application from our comprehensive portfolio:
-
Connector and patch cable solutions for IP20 and IP65/IP67
-
Wide range of FO connectors with the pin connector patterns ST, SC, SC-RJ, LC, F‑SMA, and M12
-
Fiber types POF, PCF, and GOF (multimode and singlemode)
-
Versions with PC and APC polishing
-
M17 MPO series FO data connectors for real-time data transmission in intelligent power grids
-
POF (polymer optical fiber) for short transmission distances up to 75 m and data rates up to max. 100 Mbps
-
PCF (polymer-clad fiber) for medium transmission distances up to 500 m and data rates up to max. 1 Gbps
-
GOF (glass optical fiber) multimode for long transmission distances up to 550 m at 10 Gbps
-
GOF singlemode for up to 50 km and data rates up to 40 Gbps
More details about FO technology
The optical transmission of data via fiber-optic cables enables data rates up to 40 Gbps over many kilometers. Get an overview of the features, advantages, and use of this technology.