Your advantages

  • Flexible ordering – even short cable lengths are available
  • Easy unwinding with cable reels for very long cables
  • Varied range with the right cable for every application
Two different colored cables wound in a ring shape

Copper cables by the meter

Copper cables from Phoenix Contact are available with various numbers of positions and cross-sections in custom lengths between 0.2 and 1,000 m.

  • Halogen-free PUR cable type
  • PUR/PVC cable type
  • PVC cable type
  • PUR POWER cable type

With our connectors for assembly, you can flexibly adapt the cable length to your requirements.

Two different colored FO cables wound in a ring shape

FO cables by the meter

Phoenix Contact cable and connection systems offer solutions for various fields of application such as industrial automation, data centers, or building cabling.

  • Polymer optical fiber (POF) up to a maximum of 100 Mbps
  • Polymer-clad fiber (PCF) up to a maximum of 1 Gbps
  • Glass optical fiber (GOF) multimode up to 10 Gbps
  • Glass optical fiber (GOF) singlemode up to 40 Gbps