HC-M-20-CT-F - Contact insert module
1414373

Contact insert module, number of positions: 20, power contacts: 20, control contacts: 0, Socket, Crimp connection, 690 V, 16 A, 0.5 mm2 ... 4 mm2, application: Power

Product details









Compatible products