Recently searched
Login
Products
Products overview
Find a Distributor
New products
Product navigator for device connection technology
Technologies
Customer-specific solutions
Configurators
Sample service
Product Compliance
Cross Reference Search
Automate
Automation software
Edge computing
HMIs and IPCs
Industrial communication
PLCnext Technology
PLCs (controllers) and I/Os
Smart Services
Connect
Board-to-board connectors
Cables and lines
Connectors
Distribution blocks and device terminal blocks
Distributors, adapters, and conductor connectors
Electronics housings
PCB terminal blocks and PCB connectors
Plug-in test system
System cabling for controllers
Terminal blocks
Mark, assemble, and install
Automatic tools
Control cabinet accessories
Crimp connectors
Ferrules
Hand tools
Industrial lighting and signal lights
Junction boxes and empty enclosures
Marking material
Printers
Software for control cabinet building
Workstation solutions
Supply, charge, and protect
Charging technology for e-mobility
DC/DC converters and DC/AC inverters
Device circuit breakers
EMC filter
Power supplies
Protective relays for mains protection
Redundancy modules
Surge protection
Uninterruptible power supplies (UPS)
Switch, Measure and Monitor
Energy monitoring
I/O signal marshalling
Motor starters and electronic switching devices
Process indicators and field devices
Relays and optocouplers
Safety relay modules and sensors
Signal conditioners and measuring transducers
Industries & Applications
Overview
Application examples from practice
Sector coupling
E-MOBILITY
Charging infrastructure
Electric vehicles
INFRASTRUCTURE
Building automation
Data Centers
Railway industry
Smart City
Transportation infrastructure
Water and wastewater treatment
POWER
Battery storage systems
Conventional power generation
DC grids in industry
Power transmission and distribution
Solar power
Wind power
PROCESS INDUSTRY
Marine and offshore
Power-to-X
Process automation
PRODUCTION, DEVICE AND SYSTEMS MANUFACTURING
Automotive industry
Control cabinet building
Device manufacturers
Automated Guided Vehicles (AGV)
Digital Factory
Electrical installations
Machine building
OTHER TOPICS
Agriculture
COMPLETE line
Data connectors for smart networks
Functional safety
Industrial remote communication
Industrial security
Power reliability
Video surveillance
Company
Overview
Phoenix Contact Netherland
The Phoenix Contact Group
Our culture and attitude
All Electric Society
Compliance
Sustainability
History
Suppliers
Academy
Events & News
Overview
Events & trade fairs
News
Service & Support
Overview
Catalogs and brochures
Contact
PLCnext Community
Academy
Inform
Frequently Asked Questions
Information for device manufacturers
Product changes and discontinuations
Consult and Plan
Customer-specific solutions
Engineering Data for control cabinet building
Engineering Data for PCB Components
Configurators
Procure and Deliver
E-Business
Sample service for device manufacturers
Install and Operate
Services for marking solutions
Product Help
Returns and complaints
My Phoenix Contact
Login / Register
Registration Benefits
Shopping cart
My orders
My quotes and contracts
My Product Lists
My Comparison
Home
Products
CK2,5-ED-2,50F AG - Crimp contact
CK2,5-ED-2,50F AG
-
Crimp contact
1273607
Crimp contact, series: HC-M-06, Socket, turned
Product details
Expand all
Collapse all
Technical data
Notes
General
for HC-M-06..., HC-M-HV-, HC-M-08-, HC-M-20-, HC-A..., HC-B..., HC-BB..., HC-BBB..., and HC-HV contact carriers
Product properties
Product type
Crimp contact
Series
HC-M-06
HC-M-HV
HC-M-08
HC-A
HC-BB
HC-B
HC-HV
HC-M-20
HC-K
HC-BBB
HC-Q
HC-COM
Contact material type
turned
Connection data
Connection technology
Contact connection type
Socket
Mechanical properties
Mechanical data
Insertion/withdrawal cycles
≥ 500
Environmental and real-life conditions
Ambient conditions
Ambient temperature (operation)
-40 °C ... 125 °C
Commercial data
Item number
1273607
Packing unit
100 pc
Minimum order quantity
100 pc
Sales key
AF7AID
Product key
AF7AID
GTIN
4063151465292
Weight per piece (including packing)
1,589 g
Weight per piece (excluding packing)
1,88 g
Customs tariff number
85366990
Country of origin
DE
Classifications
ECLASS
ECLASS-13.0
27440204
ETIM
ETIM 9.0
EC000796
UNSPSC
UNSPSC 21.0
39121500
Environmental product compliance
EU RoHS
Fulfills EU RoHS substance requirements
Yes
(No exemptions)
China RoHS
Environment friendly use period (EFUP)
EFUP-E
No hazardous substances above the limits
EU REACH SVHC
REACH candidate substance (CAS No.)
No substance above 0.1 wt%
EF3.0 Climate Change
CO2e kg
0,07 kg CO2e
Compatible products
Expand all
Collapse all
Accessories
CRIMPFOX-TC MP-6
-
Crimping pliers with digital display
1202888
CRIMPFOX-TC HC 4
-
Crimping pliers
1297083
UNIFOX RT-CK 2.5
-
Contact removal tool
1072067
UNIFOX MT-CK 1.6/2.5
-
Assembly tool
1089092
CF 500/DIE TC HC 4
-
Crimp insert
1324132
Where Can I Buy This Item?
Product Help