CK2,5-ED-1,00F AG
-
Crimp contact
1273610
Crimp contact, contact diameter: 2.5 mm, turned, Socket, contact material: Copper alloy, lead-free, contact surface: silver-plated, connection cross section: 1 mm2 ... 1 mm2, AWG 18