REL-MR-BL- 48DC/21HC
-
Single relay
1109538
Pluggable miniature power relay in basic design, with power contact for high continuous currents, 1 changeover contact, input voltage 48 V DC
This product needs further products for operation.
Mandatory accessories
Product details
| Product type | Single relay |
| Product family | ESSENTIAL edition |
| Operating mode | 100% operating factor |
| Mechanical service life | 1x 107 cycles |
| Insulation characteristics | |
| Insulation | Basic insulation |
| Overvoltage category | III |
| Pollution degree | 3 |
| Data management status | |
| Date of last data management | 05.09.2025 |
| Service life electrical | see diagram |
| Maximum power dissipation for nominal condition | 0.4 W |
| Test voltage (Winding/contact) | 5 kV AC (50 Hz, 1 min., winding/contact) |
| Rated insulation voltage | 250 V AC |
| Rated surge voltage | 4 kV |
| Coil side | |
| Nominal input voltage UN | 48 V DC |
| Input voltage range | 33.6 V DC ... 105 V DC |
| Drive and function | monostable |
| Drive (polarity) | non-polarized |
| Typical input current at UN | 8.4 mA |
| Typical response time | 8 ms |
| Typical release time | 6 ms |
| Coil voltage | 48 V DC |
| Coil resistance | 5.7 kΩ ±10 % |
| Switching | |
| Contact switching type | 1 changeover contact |
| Type of switch contact | Single contact |
| Contact material | AgNi |
| Maximum switching voltage | 250 V AC/DC |
| Minimum switching voltage | 5 V (At 24 mA) |
| Limiting continuous current | 16 A |
| Maximum inrush current | 30 A (300 ms) |
| Min. switching current | 10 mA (at 12 V) |
| Interrupting rating (ohmic load) max. | 384 W (at 24 V DC) |
| 58 W (at 48 V DC) | |
| 48 W (at 60 V DC) | |
| 50 W (at 110 V DC) | |
| 80 W (at 220 V DC) | |
| 4000 VA (for 250 V AC) | |
| Switching capacity | 2 A (at 24 V, DC13) |
| 1.5 A (at 230 V, AC15) | |
| Connection method | Plug / solder connection |
| Dimensional drawing |
|
| Width | 12.7 mm |
| Height | 29 mm |
| Depth | 15.7 mm |
| Color | white (RAL 9010) |
| Ambient conditions | |
| Degree of protection | RT II |
| Ambient temperature (operation) | -40 °C ... 85 °C |
| Ambient temperature (storage/transport) | -40 °C ... 85 °C |
| Corrosive gas test | |
| Identification | ISA-S71.04. G3 Harsh Group |
| EN 60068-2-60 | |
| Standards/regulations | IEC 60664 |
| EN 61810-1 |
| Mounting type | Plug-in mounting |
| Mounting position | any |
| Item number | 1109538 |
| Packing unit | 20 pc |
| Minimum order quantity | 20 pc |
| Sales key | 02 |
| Product key | DKF921 |
| GTIN | 4063151021429 |
| Weight per piece (including packing) | 12.45 g |
| Weight per piece (excluding packing) | 12.45 g |
| Customs tariff number | 85364900 |
| Country of origin | AT |
ECLASS
| ECLASS-13.0 | 27371601 |
ETIM
| ETIM 9.0 | EC001437 |
UNSPSC
| UNSPSC 21.0 | 39122300 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
PHOENIX CONTACT S.A de C.V.
Lago Alberto No. 319 - Piso 9, Colonia Granada, Alcaldía Miguel Hidalgo, México, Ciudad de México, C.P. 11520