ECOR-1-BSC3/2X21
-
Relay base
2907518
ECOR-1... relay base, for miniature power relay or miniature switching relay with 1 or 2 changeover contacts, screw connection, plug-in option for input/interference suppression modules, for mounting on NS 35/7,5
This product needs further products for operation.
Mandatory accessories
Product details
| Product type | Relay socket |
| Product family | ESSENTIAL edition |
| Nominal voltage UN | 250 V AC/DC |
| Nominal current IN | 12 A |
| Input side | |
| Connection method | Screw connection |
| Stripping length | 8 mm |
| Screw thread | M3 |
| Conductor cross-section rigid | 2x 0.2 mm² ... 2.5 mm² (without ferrule) |
| 2x 0.2 mm² ... 1.5 mm² (with ferrule) | |
| Conductor cross-section flexible | 2x 0.2 mm² ... 2.5 mm² (without ferrule) |
| 2x 0.2 mm² ... 1.5 mm² (with ferrule) | |
| Tightening torque | 0.5 Nm ... 0.7 Nm |
| Output side | |
| Connection method | Screw connection |
| Stripping length | 8 mm |
| Screw thread | M3 |
| Conductor cross-section rigid | 2x 0.2 mm² ... 2.5 mm² (without ferrule) |
| 2x 0.2 mm² ... 1.5 mm² (with ferrule) | |
| Conductor cross-section flexible | 2x 0.2 mm² ... 2.5 mm² (without ferrule) |
| 2x 0.2 mm² ... 1.5 mm² (with ferrule) | |
| Tightening torque | 0.5 Nm ... 0.7 Nm |
| Item dimensions | |
| Width | 15.7 mm |
| Height | 79.2 mm |
| Depth (Retaining bracket) | 69 mm (ECOR-RH-1L) |
| 78 mm (ECOR-RH-1H) | |
| Drill hole | |
| Diameter | 3.3 mm |
| Color | traffic gray B (RAL 7043) |
| Ambient conditions | |
| Ambient temperature (operation) | -25 °C ... 70 °C |
| Ambient temperature (storage/transport) | -25 °C ... 70 °C |
| Mounting type | DIN rail mounting |
| Mounting position | any |
| Item number | 2907518 |
| Packing unit | 10 pc |
| Minimum order quantity | 10 pc |
| Sales key | 02 |
| Product key | DKF312 |
| GTIN | 4055626214351 |
| Weight per piece (including packing) | 50.86 g |
| Weight per piece (excluding packing) | 49.44 g |
| Customs tariff number | 85366990 |
| Country of origin | CN |
ECLASS
| ECLASS-13.0 | 27371603 |
| ECLASS-15.0 | 27371603 |
ETIM
| ETIM 10.0 | EC001456 |
UNSPSC
| UNSPSC 21.0 | 39122300 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
| EF3.1 Climate Change | |
| CO2e kg | 0.869 kg CO2e |
Compatible products
-
REL-MR-BL- 12DC/21HC - Single relay 1109537
-
REL-MR-BL- 48DC/21HC - Single relay 1109538
-
REL-MR-BL-110DC/21HC - Single relay 1109539
-
REL-MR-BL- 24AC/21HC - Single relay 1109540
-
REL-MR-BL-115AC/21HC - Single relay 1109542
-
REL-MR-BL- 12DC/21-21 - Single relay 1109543
-
REL-MR-BL- 24DC/21-21 - Single relay 2906286
-
REL-MR-BL- 48DC/21-21 - Single relay 1109544
-
REL-MR-BL-110DC/21-21 - Single relay 1109545
-
REL-MR-BL- 24AC/21-21 - Single relay 1109546
-
REL-MR-BL-115AC/21-21 - Single relay 1109569
-
REL-MR-BL-230AC/21-21 - Single relay 2906287
-
REL-MR-BL- 24DC/21HC - Single relay 2906285
-
REL-MR-BL-230AC/21HC - Single relay 2906288
-
REL-MR-BL-24DC/21HC/MS - Single relay 2908180
-
REL-MR-BL-24DC/21-21/MS - Single relay 2908181
-
DB 50- 90 BU - Wire bridge 2821180
-
DB 50- 90 BK - Wire bridge 2820916
-
DB 50- 90 GY - Wire bridge 2820929
-
ECOR-RH-1L - Relay retaining bracket 2907524
-
ECOR-RH-1H - Relay retaining bracket 2907523
-
LDP- 12- 24DC - Plug-in module 2833657
-
DP-12-220 DC - Plug-in module 2907517
-
LV-120-230AC/110DC - Plug-in module 2833738
-
V-120-230UC - Plug-in module 2833880
-
RC-120-230UC - Plug-in module 2833767
-
MP 1 - Marker labels 2833631
PHOENIX CONTACT S.A de C.V.
Lago Alberto No. 319 - Piso 9, Colonia Granada, Alcaldía Miguel Hidalgo, México, Ciudad de México, C.P. 11520