WP-PA HF-SL 21,2 BK
-
Protective hose
3240845
Protective hose, material: PA, UV-resistant: yes, flexible, degree of protection: IP40, color: black, flammability rating in acc. with UL 94: HB, inside diameter: 16.5 mm, Total length: 10 m