Connector element left, left housing without engagement pin, right opened without cover
CSA
Approval ID: 13631| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| B | ||||
| 600 V | 30 A | 26 - 10 | ||
| C | ||||
| 600 V | 30 A | 26 - 10 | ||
Plug, nom. voltage: 800 V, nominal current: 32 A, number of positions: 1, connection method: Screw connection, Rated cross section: 4 mm2, cross section: 0.2 mm2- 6 mm2, color: green-yellow
Connector element left, left housing without engagement pin, right opened without cover
| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| B | ||||
| 600 V | 30 A | 26 - 10 | ||
| C | ||||
| 600 V | 30 A | 26 - 10 | ||
| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| keine | ||||
| 800 V | 32 A | |||
| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| B | ||||
| 600 V | 30 A | 26 - 10 | ||
| Multi-conductor connection | 600 V | 30 A | 26 - 14 | |
| C | ||||
| 600 V | 30 A | 26 - 10 | ||
| Multi-conductor connection | 600 V | 30 A | 26 - 14 | |
| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| keine | ||||
| 800 V | 32 A | |||