CSA
Approval ID: 13631Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
B | ||||
300 V | 20 A | 28 - 12 | ||
C | ||||
300 V | 20 A | 28 - 12 | ||
D | ||||
600 V | 5 A | 28 - 12 |
LR
Approval ID: LR2042068TAcULus Recognized
Approval ID: E60425Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
B | ||||
300 V | 20 A | 26 - 12 | ||
C | ||||
300 V | 20 A | 26 - 12 | ||
D | ||||
600 V | 5 A | 26 - 12 |