El contenido que está viendo se ha elaborado a la medida de México. Ver contenido de Estados Unidos | Seleccionar otro país

PP 2,5/ 4 - Plug
3211283

Plug, nom. voltage: 800 V, nominal current: 24 A, number of connections: 4, number of positions: 4, connection method: Push-in connection, Rated cross section: 2.5 mm2, 1 level, cross section: 0.14 mm2 - 4 mm2, color: gray

Product details









Compatible products



Your advantages

The Push-in technology COMBI plugs for self-assembly provide solutions that users can implement themselves