PP 2,5/ 1-L GNYE - Plug
3211273

cross section
connection method
Flow Pictogram
voltage Pictogram

Plug, left element, nom. voltage: 800 V, nominal current: 24 A, number of connections: 1, number of positions: 1, connection method: Push-in connection, Rated cross section: 2.5 mm2, 1 level, cross section: 0.14 mm2 - 4 mm2, color: green-yellow

Product details









Your advantages

The Push-in technology COMBI plugs for self-assembly provide solutions that users can implement themselves