cULus Recognized
Approval ID: E60425-19770427| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| B | ||||
| 300 V | 30 A | 30 - 10 | ||
| C | ||||
| 300 V | 30 A | 30 - 10 | ||
| D | ||||
| 600 V | 5 A | 30 - 10 | ||
| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| B | ||||
| 300 V | 30 A | 30 - 10 | ||
| C | ||||
| 300 V | 30 A | 30 - 10 | ||
| D | ||||
| 600 V | 5 A | 30 - 10 | ||