HC-ADV-B16-HHWH-1STM32-EMC-AL
   - 
  Housing
    
      1413417
      
      
    
  
      HEAVYCON ADVANCE sleeve housing, B16, with stainless steel screw locking (Allen screw), salt-water-resistant aluminum, height 93.7 mm, with thread, 1 x M32 lateral cable outlet, without surface; conductive seal (EMC properties)
Product details
| General | For contact inserts HC-B16, BB32, D40, DD72, HS6, HV6, M, K | 
| Product type | Housing with screw locking | 
| Housing type | Sleeve housing | 
| Product family | HC-ADV | 
| Application | Offshore/EMC | 
| Type | B16 | 
| No. of cable outlets | 1 | 
| Type of the screw connection | 1x M32 | 
| Fixing screws | M6 (screw head: 5 mm Allen screw) | 
| Cable outlet | lateral | 
| Pg screw connection | none | 
| Tightening torque | 3 Nm ... 5 Nm (for M6 mounting screws on the sleeve housing) | 
| Dimensional drawing |  | 
| Width | 57 mm | 
| Height | 93.7 mm | 
| Length | 125.5 mm | 
| Installation dimensions | |
| Width of the assembly cutout | 35 mm | 
| Length of the assembly cutout | 86 mm | 
| Seal material | NBR, conductive | 
| Housing material | Die-cast aluminum, salt water resistant | 
| Housing surface material | uncoated | 
| Locking latch material | Stainless steel | 
| Ambient conditions | |
| Degree of protection | IP66 | 
| IP68 (0.2 bar/24 h) | |
| IP69 (ISO 20653:2013-02) | |
| Enclosure rating (NEMA) | 4 (UL 50e) | 
| 4X (UL 50e) | |
| 12 (UL 50e) | |
| Impact strength | IK09 | 
| Ambient temperature (operation) | -40 °C ... 125 °C | 
| Mechanical data | |
| Type of the screw connection | 1x M32 | 
| Locking type | Screw | 
| Assembly note | In order to guarantee that the protective conductor contact functions even when plugged in at an angle, the two panel-mount flanges must have sufficient electrical contact with the metal mounting panel. | 
| Fixing screws | M6 (screw head: 5 mm Allen screw) | 
| Item number | 1413417 | 
| Packing unit | 1 pc | 
| Minimum order quantity | 1 pc | 
| Sales key | 02 | 
| Product key | AF7APH | 
| GTIN | 4055626030395 | 
| Weight per piece (including packing) | 328.5 g | 
| Weight per piece (excluding packing) | 311.7 g | 
| Customs tariff number | 85389099 | 
| Country of origin | PL | 
ECLASS
| ECLASS-13.0 | 27440202 | 
| ECLASS-15.0 | 27440202 | 
ETIM
| ETIM 9.0 | EC000437 | 
UNSPSC
| UNSPSC 21.0 | 31261500 | 
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) | 
| China RoHS | |
| Environment friendly use period (EFUP) | EFUP-E No hazardous substances above the limits | 
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% | 
| EF3.0 Climate Change | |
| CO2e kg | 5.52 kg CO2e | 
Compatible products
- 
    
      HC-B-AF - Panel-mount flange 1686533
- 
    
      HC-B-AF-SET - Panel-mount flange 1604638
- 
    
      HC-B 16-TMS-SD-IP50 - Protective cover 1690752
- 
    
      G-INS-M32-M68N-PNES-GY - Cable gland 1411127
- 
    
      G-INS-M32-M68N-NNES-S - Cable gland 1411166
- 
    
      HC-M-KV-M32(19-27) - Cable gland 1646010
- 
    
      US-EMLP-HA (20X9) - Plastic label 0830989
- 
    
      US-EMLP-HA (20X9) CUS - Plastic label 0830995
- 
    
      HC-B 16-TMS-EEE-PR-DI - Profile gasket 1409817
- 
    
      WP-G HF IP66 M32 BK - Protective hose screw connection 3240900
- 
    
      WP-G HF IP69K M32 BK - Protective hose screw connection 3240886
- 
    
      WP-GA HF IP66 M32 BK - Protective hose screw connection 3240928
- 
    
      WP-GA HF IP69K M32 BK - Protective hose screw connection 3240914
- 
    
      WP-GR HF IP66 M32 BK - Protective hose screw connection 3240956
- 
    
      WP-GR HF IP69K M32 BK - Protective hose screw connection 3240942
- 
    
      WP-G PP HF M32 - Protective hose screw connection 3241000
- 
    
      WP-GT PP HF M32 - Protective hose screw connection 3241014
- 
    
      WP-G BRASS IP40 M32 - Protective hose screw connection 3241049
- 
    
      WP-GT BRASS M32 - Protective hose screw connection 3241035
- 
    
      WP-G BRASS IP65 M32 - Protective hose screw connection 3241063
- 
    
      SF-BIT-HEXB 5-89 - Screw insert 1208911
- 
    
      SF-M BH - Screwdriver 1212070
PHOENIX CONTACT S.A de C.V.
        
        Lago Alberto No. 319 - Piso 9, Colonia Granada, Alcaldía Miguel Hidalgo, México, Ciudad de México, C.P. 11520