0.8 Nm ... 1.2 Nm (For M4 mounting screws on the panel-mount base)
Dimensional drawing
Width
42 mm
Height
20.5 mm
Depth
14 mm
Hole diameter
4.5 mm
Material
Die-cast aluminum
Mechanical data
Locking type
Nut
Ambient conditions
Ambient temperature (operation)
-40 °C ... 125 °C
Assembly note
In order to guarantee that the protective conductor contact functions even when plugged in at an angle, the two panel-mount flanges must have sufficient electrical contact with the metal mounting panel.
Minimum panel thickness of a steel sheet: 2.0 mm. For mounting with self-tapping M4 screws: 3.6 mm drill-hole diameter