cULus Recognized
Approval ID: E60425Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
B | ||||
600 V | 20 A | 28 - 12 | ||
C | ||||
600 V | 20 A | 28 - 12 | ||
F | ||||
800 V | 20 A | 28 - 12 |
DNV
Approval ID: TAE00001CTcUL Recognized
Approval ID: E192998Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
keine | ||||
300 V | 20 A | 28 - 12 |
EAC Ex
Approval ID: KZ 7500525010101950GL
Approval ID: 98876-96 HHNominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
keine | ||||
EEx e II part certificate | 690 V | 23 A | - 2.5 |
UL Recognized
Approval ID: E192998Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
keine | ||||
300 V | 20 A | 28 - 12 |