PTFIX 6X1,5 BN - Distribution block
3002774

Distribution block, bridged internally, nom. voltage: 450 V, nominal current: 17.5 A, number of connections: 6, connection method: Push-in connection, cross section: 0.14 mm2 - 2.5 mm2, mounting type: for snapping onto a DIN rail adapter, Direct mounting with flange, Free-hanging, color: brown

Product details









Compatible products



Your advantages

Clear arrangement thanks to marking of all terminal points
Convenient test options, thanks to test openings at every terminal point
Flexible use, thanks to direct mounting with flange covers from accessories
Space-saving, thanks to the compact design
Space-saving potential distribution, thanks to compact micro potential distributors