Phoenix Contact emergency stop switches are electromechanical switching devices with a safety function. They are used to safely shut down or stop machines and systems in order to prevent or minimize personal injury and property damage. The portfolio includes a modular system as well as a preconfigured solution. The modular emergency stop switch is comprised of the following components: - PSR-ESS-M0-H100 /...110 / ...120 actuator - PSR-ESS-ACC-CB1-C... module holder - PSR-ESS-ACC-CB1-NC-SC or PSR-ESS-ACC-CB1-SM-SC safe contact module Further contact modules can be combined if required.
PSR-ESS-ACC-CB1-SM-SC
-
Contact module
1221749
Contact module for modular emergency stop switches with force-guided N/C contact for safety-related shutdown, N/O contact for assembly monitoring, in conjunction with appropriate evaluation unit suitable for use up to PL e (EN ISO 13849-1), SIL 3 (EN IEC 62061)
Free download available.
Downloads
Product details
cUL Listed
Approval ID: E140324Functional Safety
Approval ID: B 029429 0031 Rev01EAC
Approval ID: RU*DE*B*00073/21Compatible products
Your advantages
Modular system allows an efficient solution for individual applications
Direct opening action in accordance with IEC 60947-5-1
In applications with appropriate evaluation device suitable for use up to PL e (EN ISO 13849-1), SIL 3 (EN IEC 62061)
Protection against installation errors with self-monitoring via the contact module